Manufacturer part number: SVS 100/25K
Brand: BLICKLE
Price: 104.68 €
Delivery time: 5 Days
Wheel O.D.: 100 mm
Wheel Width: 40 mm
Hole Diameter: 25 mm
Hub Width: 45 mm
Max. Load / Allowable Load: 1.7 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVS 100/25K
Part Number
|
---|
SVS 100/25K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.68 € | 1 | 5 Days | 100 | 40 | 25 | 45 | 1.7 | 1.7 | 2052 | - | 1700 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | heat-treatable steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 190–230 HB |
Electrically conductive | yes | Tread color | silver | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Metal |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 120 |
Min. temperature resistance(° C) | -20 |
This page is Extra Heavy Duty Solid Steel Wheel, SVS Series, part number SVS 100/25K.
You can find the detail information about specifications and dimensions on part number SVS 100/25K.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SVS 127/30K |
SVS 150/45K |
SVS 200/60K |
SVS 201/50K |
SVS 250/70K |
SVS 300/100K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.39 € | 1 | 5 Days | 125 | 55 | 30 | 60 | 2.75 | 2.75 | 4431 | - | 2750 | ||
328.52 € | 1 | 5 Days | 150 | 55 | 45 | 60 | 4 | 4 | 6123 | - | 4000 | ||
637.28 € | 1 | 5 Days | 200 | 80 | 60 | 90 | 7 | 7 | 16047 | - | 7000 | ||
527.45 € | 1 | 5 Days | 200 | 55 | 50 | 60 | 6 | 6 | 11750 | - | 6000 | ||
866.84 € | 1 | 5 Days | 250 | 65 | 70 | 75 | 10 | 10 | 21762 | - | 10000 | ||
2,566.35 € | 1 | 23 Days | 300 | 90 | 100 | 100 | 15 | 15 | 40000 | 100 | 15000 |