Wheel, TPA Series (TPA 50/6KFD)

Wheel, TPA Series TPA 50/6KFD

Product Details:

Manufacturer part number: TPA 50/6KFD

Brand: BLICKLE

Price: 9.76

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 50 mm

Wheel Width: 19 mm

Hole Diameter: 6 mm

Hub Width: 23 mm

Max. Load / Allowable Load: 50 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPA 50/6KFD

Part Number
TPA 50/6KFD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Wheel body colour Rustproof Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

9.76 €

1 5 Days 50196235050ball bearing (C)38nosilver greyno-50

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 85 Shore A Tread color grey
Heat-resistant no Tread hydrolysis-resistant no Non-staining no
Tread material Rubber Non-marking yes Max. temperature resistance(° C) 60
Min. temperature resistance(° C) -20

This page is Wheel, TPA Series, part number TPA 50/6KFD.
You can find the detail information about specifications and dimensions on part number TPA 50/6KFD.

Variation of this product

Part Number
TPA 101/12G-ELS
TPA 101/8KF
TPA 101/8KF-ELS
TPA 50/6KFD-ELS
TPA 50/8G
TPA 50/8G-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Wheel body colour Rustproof Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

15.07 €

1 5 Days 1003212357070plain bore146yesblackyes70110

13.70 €

1 5 Days 10032836110110ball bearing (C)200nosilver greyno-110

21.97 €

1 5 Days 100328367070ball bearing (C)209yesblackno70110

12.15 €

1 5 Days 50196233030ball bearing (C)39yesblackno3050

1.81 €

1 5 Days 50198225050plain bore22nosilver greyyes-50

4.20 €

1 5 Days 50198223030plain bore25yesblackyes3050

Tech Support