Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V 265/25-75G
Part Number
|
---|
V 265/25-75G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Electrically conductive | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.93 € | 1 | 5 Days | 265 | 64 | 25 | 75 | 800 | 800 | plain bore | 4487 | no | black | no | no | -25 | 800 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Material (details) | pressed steel | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A | Heat-resistant | no |
Tread hydrolysis-resistant | no | Tread material | Rubber | Rustproof | no |
Max. temperature resistance(° C) | 80 |
This page is Wheel, V Series, part number V 265/25-75G.
You can find the detail information about specifications and dimensions on part number V 265/25-75G.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Electrically conductive
Tread color
Non-staining
Non-marking
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V 125/15R |
V 125/15R-EL |
V 125/15R-SG |
V 282/25R |
V 302/25-50R |
V 302/25-75R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Electrically conductive | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.20 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 100 | 100 | roller bearing | 719 | no | black | no | no | -25 | 100 | ||
29.30 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 100 | 100 | roller bearing | 599 | yes | black | no | no | -25 | 100 | ||
24.40 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 100 | 100 | roller bearing | 652 | no | grey | yes | yes | -25 | 100 | ||
80.75 € | 1 | 5 Days | 280 | 70 | 25 | 75 | 385 | 385 | roller bearing | 5242 | no | black | no | no | -25 | 385 | ||
88.34 € | 1 | 5 Days | 300 | 60 | 25 | 50 | 300 | 300 | roller bearing | 4100 | no | black | no | no | -25 | 300 | ||
96.14 € | 1 | 5 Days | 300 | 60 | 25 | 75 | 300 | 300 | roller bearing | 4281 | no | black | no | no | -25 | 300 |