Wheel, V Series (V 140/15R)

Wheel, V Series V 140/15R

Product Details:

Manufacturer part number: V 140/15R

Brand: BLICKLE

Price: 20.19

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 140 mm

Wheel Width: 38 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 115 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V 140/15R

Part Number
V 140/15R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

20.19 €

1 5 Days 140381545115115roller bearing860noblacknono-25115

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Material (details) pressed steel Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore A Heat-resistant no
Tread hydrolysis-resistant no Tread material Rubber Rustproof no
Max. temperature resistance(° C) 80

This page is Wheel, V Series, part number V 140/15R.
You can find the detail information about specifications and dimensions on part number V 140/15R.

Variation of this product

Part Number
V 125/15R
V 125/15R-EL
V 125/15R-SG
V 140/15R-EL
V 140/15R-SG
V 162/20G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

18.20 €

1 5 Days 125381545100100roller bearing719noblacknono-25100

29.30 €

1 5 Days 125381545100100roller bearing599yesblacknono-25100

24.40 €

1 5 Days 125381545100100roller bearing652nogreyyesyes-25100

39.53 €

1 5 Days 140381545115115roller bearing720yesblacknono-25115

30.13 €

1 5 Days 140381545115115roller bearing827nogreyyesyes-25115

31.20 €

1 5 Days 160402060135135plain bore1184noblacknono-25135

Tech Support