Blickle Templine® Wheel Special, VKHT Series (Part Numbers)

Blickle Templine® Wheel Special, VKHT Series
Blickle Templine® Wheel Special, with Solid Rubber Tyres, with Synthetic Rim, Heat-Resistant

Tyre:

  • highly heat-resistant solid rubber, hardness 85 Shore A
  • high tear resistance
  • colour black

Rim:

  • highly heat-resistant nylon 6, impact resistant
  • colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -30 °C to +260 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +260 °C
  • tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VKHT 100/12-38G
VKHT 100/12-45G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hub Width
(mm)
Weight
(g)

54.37 €

1 5 Days 38274

54.37 €

1 5 Days 45279

Loading...

  1. 1

Basic information

Wheel Material Resin Wheel O.D.(mm) 100 Wheel Width(mm) 30
Hole Diameter(mm) 12 Bearing Provided Max. Load / Allowable Load(daN) 100
Max. Load / Allowable Load(kg) 100 Wheel Material Resin Bearing type plain bore
Material (details) highly heat-resistant nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 85 Shore A Electrically conductive no
Tread color black Wheel body colour black Heat-resistant yes
Tread hydrolysis-resistant no Non-staining no Tread material Rubber
Rustproof yes Non-marking no Max. temperature resistance(° C) 260
Min. temperature resistance(° C) -30 Load capacity at 4km/h(kg) 100

Tech Support