Heavy Duty Wheel, VSTH Series (VSTH 50/8K)

Heavy Duty Wheel, VSTH Series VSTH 50/8K

Product Details:

Manufacturer part number: VSTH 50/8K

Brand: BLICKLE

Price: 27.44

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 50 mm

Wheel Width: 33 mm

Hole Diameter: 8 mm

Hub Width: 36 mm

Max. Load / Allowable Load: 150 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSTH 50/8K

Part Number
VSTH 50/8K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

27.44 €

1 5 Days 5033836150150240-150

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Bearing type ball bearing Material (details) steel Product type wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color light brown Wheel body colour silver
Heat-resistant no Tread hydrolysis-resistant no Non-staining yes
Tread material Polyurethane Rustproof no Non-marking yes
Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -20

This page is Heavy Duty Wheel, VSTH Series, part number VSTH 50/8K.
You can find the detail information about specifications and dimensions on part number VSTH 50/8K.

Variation of this product

Part Number
VSTH 100X40/25-40K
VSTH 120X50/25-50K
VSTH 125X43/20-49K
VSTH 60/15K
VSTH 62/10K
VSTH 65/15K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

64.52 €

1 5 Days 100402540360360139640360

93.35 €

1 5 Days 120502550540540194450540

95.65 €

1 5 Days 125432043480480160649480

51.73 €

1 5 Days 60351535200200305-200

84.12 €

1 5 Days 60601060320320532-320

65.32 €

1 5 Days 65401540250250461-250

Tech Support