1. the temperature of the wheel must not exceed 90 °C
2. the wheel must be fixed using the clamping surface provided
3. any change to the tread will reduce the load capacity of the wheel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSVU 200/20H7
Part Number
|
---|
VSVU 200/20H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
254.20 € | 1 | 5 Days | 200 | 50 | 20 | 50 | 1 | 1 | 7400 | 1000 |
Loading...
Wheel Material | Steel | Bearing | Other | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | axle bore | Material (details) | heat-treatable steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A |
Electrically conductive | no | Tread color | natural | Wheel body colour | silver |
Heat-resistant | no | Tread hydrolysis-resistant | no | Non-staining | yes |
Tread material | Polyurethane | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Wheel, VSVU Series, part number VSVU 200/20H7.
You can find the detail information about specifications and dimensions on part number VSVU 200/20H7.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VSVU 127/20H7 |
VSVU 150/20H7 |
VSVU 160/20H7 |
VSVU 202/20H7 |
VSVU 251/25H7 |
VSVU 252/25H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
140.52 € | 1 | 5 Days | 125 | 50 | 20 | 50 | 700 | 700 | 2800 | 700 | ||
182.94 € | 1 | 5 Days | 150 | 50 | 20 | 50 | 800 | 800 | 3900 | 800 | ||
189.95 € | 1 | 5 Days | 160 | 50 | 20 | 50 | 800 | 800 | 4621 | 800 | ||
377.45 € | 1 | 5 Days | 200 | 80 | 20 | 80 | 1.6 | 1.6 | 12800 | 1600 | ||
376.97 € | 1 | 5 Days | 250 | 50 | 25 | 50 | 1.25 | 1.25 | 11700 | 1250 | ||
683.83 € | 1 | 5 Days | 250 | 80 | 25 | 80 | 1.8 | 1.8 | 20200 | 1800 |