Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VW 125/15R
Part Number
|
---|
VW 125/15R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.90 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 50 | 50 | roller bearing | 570 | black | no | no | -25 | 50 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Material (details) | pressed steel | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 50 Shore A | Electrically conductive | no |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Tread material | Rubber | Rustproof | no | Max. temperature resistance(° C) | 80 |
This page is Wheel, VW Series, part number VW 125/15R.
You can find the detail information about specifications and dimensions on part number VW 125/15R.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Tread color
Non-staining
Non-marking
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VW 125/15R-SG |
VW 162/20R |
VW 162/20R-SG |
VW 202/20R |
VW 202/20R-SG |
VW 252/25R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.12 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 50 | 50 | roller bearing | 591 | grey | yes | yes | -25 | 50 | ||
38.57 € | 1 | 5 Days | 160 | 40 | 20 | 60 | 70 | 70 | roller bearing | 1037 | black | no | no | -25 | 70 | ||
45.95 € | 1 | 5 Days | 160 | 40 | 20 | 60 | 70 | 70 | roller bearing | 1073 | grey | yes | yes | -25 | 70 | ||
55.82 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 100 | 100 | roller bearing | 1728 | black | no | no | -25 | 100 | ||
66.10 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 100 | 100 | roller bearing | 1782 | grey | yes | yes | -25 | 100 | ||
98.82 € | 1 | 5 Days | 250 | 60 | 25 | 65 | 160 | 160 | roller bearing | 2835 | black | no | no | -25 | 160 |