Wheel, VW Series (VW 125/15R)

Wheel, VW Series VW 125/15R

Product Details:

Manufacturer part number: VW 125/15R

Brand: BLICKLE

Price: 25.90

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 38 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 50 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VW 125/15R

Part Number
VW 125/15R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

25.90 €

1 5 Days 1253815455050roller bearing570blacknono-2550

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Material (details) pressed steel Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 50 Shore A Electrically conductive no
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Rustproof no Max. temperature resistance(° C) 80

This page is Wheel, VW Series, part number VW 125/15R.
You can find the detail information about specifications and dimensions on part number VW 125/15R.

Variation of this product

Part Number
VW 125/15R-SG
VW 162/20R
VW 162/20R-SG
VW 202/20R
VW 202/20R-SG
VW 252/25R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

29.12 €

1 5 Days 1253815455050roller bearing591greyyesyes-2550

38.57 €

1 5 Days 1604020607070roller bearing1037blacknono-2570

45.95 €

1 5 Days 1604020607070roller bearing1073greyyesyes-2570

55.82 €

1 5 Days 200502060100100roller bearing1728blacknono-25100

66.10 €

1 5 Days 200502060100100roller bearing1782greyyesyes-25100

98.82 €

1 5 Days 250602565160160roller bearing2835blacknono-25160

Tech Support