Wheel, VWPP Series (VWPP 250/25G)

Wheel, VWPP Series VWPP 250/25G

Product Details:

Manufacturer part number: VWPP 250/25G

Brand: BLICKLE

Price: 74.75

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 250 mm

Wheel Width: 60 mm

Hole Diameter: 25 mm

Hub Width: 65 mm

Max. Load / Allowable Load: 160 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VWPP 250/25G

Part Number
VWPP 250/25G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Rustproof Non-marking Load capacity at 4km/h
(kg)

74.75 €

1 5 Days 250602565160160plain bore1970blacknoyesno160

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 50 Shore A Electrically conductive no
Wheel body colour black Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Max. temperature resistance(° C) 60 Min. temperature resistance(° C) -20

This page is Wheel, VWPP Series, part number VWPP 250/25G.
You can find the detail information about specifications and dimensions on part number VWPP 250/25G.

Variation of this product

Part Number
VWPP 125/12R-SG
VWPP 160/20G
VWPP 160/20G-SG
VWPP 250/25R
VWPP 260/20G
VWPP 260/20K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Rustproof Non-marking Load capacity at 4km/h
(kg)

22.85 €

1 5 Days 1253812455050roller bearing393greyyesnoyes50

25.02 €

1 5 Days 1604020607070plain bore581blacknoyesno70

32.40 €

1 5 Days 1604020607070plain bore619greyyesyesyes70

85.42 €

1 5 Days 250602565160160roller bearing2020blacknonono160

131.88 €

1 5 Days 260852075200200plain bore3546blacknoyesno200

146.65 €

1 5 Days 260852075200200ball bearing3851blacknonono200

Tech Support