Spring Plunger, with moveable ceramic ball and slot, stainless steel A4 (22051.0506)

Spring Plunger, with moveable ceramic ball and slot, stainless steel A4 22051.0506

Product Details:

Manufacturer part number: 22051.0506

Brand: HALDER

Price: 6.10

Delivery time: 3 Days


Technical Data:

Outside Dia./Thread M: 6 mm

Stroke S: 0.7 mm

Initial Load: 6.3 N

Max. Load: 10 N

d1: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22051.0506

Part Number
22051.0506
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
d1 d2
(mm)
l
(mm)
n
(mm)
Spring Load type Weight
(g)

6.10 €

1 3 Days 60.76.310M62.5141Standard1.5

Loading...

  1. 1

Basic information

Body Stainless steel A4 Ball Ceramic Spring Stainless steel
Bearing plastic Temperature max.(°C) 90 Temperature min.(°C) -30

This page is Spring Plunger, with moveable ceramic ball and slot, stainless steel A4, part number 22051.0506.
You can find the detail information about specifications and dimensions on part number 22051.0506.

Variation of this product

Part Number
22051.0505
22051.0508
22051.0510
22051.0512
22051.0516
22051.0705
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
d1 d2
(mm)
l
(mm)
n
(mm)
Spring Load type Weight
(g)

5.90 €

1 3 Days 50.54.86.8M52120.8Standard0.9

7.29 €

1 3 Days 80.9516.124M83.5161.2Standard3.2

9.41 €

1 3 Days 101.418.831.7M104.5191.5Standard5.8

12.41 €

1 3 Days 122.52449M126.5222Standard8.9

16.66 €

1 3 Days 163.13868M168.5242Standard19

6.31 €

1 3 Days 50.51014M52120.8Reinforced0.9

Tech Support