Spring Plunger, with collar and ball, front slot (22075.0008)

Spring Plunger, with collar and ball, front slot 22075.0008

Product Details:

Manufacturer part number: 22075.0008

Brand: HALDER

Price: 3.76

Delivery time: 3 Days


Technical Data:

Body Material: Steel

Outside Dia./Thread M: 8 mm

Stroke S: 1.6 mm

Initial Load: ~5.4 N

Max. Load: ~10.2 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22075.0008

Part Number
22075.0008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
d1 d2
(mm)
d3
(mm)
Body l1
(mm)
l2
(mm)
n
(mm)
Weight
(g)

3.76 €

1 3 Days Steel81.6~5.4~10.2M8510Free cutting steel, blackened71.51.51.9

Loading...

  1. 1

Basic information

Ball Stainless steel, hardened Spring Stainless steel Temperature max.(°C) 250
Spring Load type Standard

This page is Spring Plunger, with collar and ball, front slot, part number 22075.0008.
You can find the detail information about specifications and dimensions on part number 22075.0008.

Variation of this product

Part Number
22075.0004
22075.0005
22075.0006
22075.0010
22075.0012
22075.0404
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
d1 d2
(mm)
d3
(mm)
Body l1
(mm)
l2
(mm)
n
(mm)
Weight
(g)

3.76 €

1 3 Days Steel40.6~1.7~3.9M425.5Free cutting steel, blackened40.60.60.3

3.40 €

1 3 Days Steel50.8~2.9~4.5M537Free cutting steel, blackened50.81.20.5

3.69 €

1 3 Days Steel61~3.6~8.7M63.58Free cutting steel, blackened611.30.8

4.45 €

1 3 Days Steel101.9~7.4~17.5M106.3512Free cutting steel, blackened91.51.53.6

4.40 €

1 3 Days Steel122.4~10.8~22.3M12814Free cutting steel, blackened11.51.52.76

4.69 €

1 3 Days Stainless Steel40.6~1.7~3.9M425.5Stainless steel40.60.60.3

Tech Support