Threaded Lock Pins, self-locking, with axial bearing (22356.0306)

Threaded Lock Pins, self-locking, with axial bearing 22356.0306

Product Details:

Manufacturer part number: 22356.0306

Brand: HALDER

Price: 110.67

Delivery time: 4 Days


Technical Data:

Type: Pin Type

d1: M12 mm

d2: 10.07 mm

l1: 30 mm

l2: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22356.0306

Part Number
22356.0306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Conflict Minerals free REACH compliant Material Pin Material Handle Axial bearing Press button Locating thread
(mm)
Clamping force max.
(kN)
Established tightening torque
(Nm)
Clamping force
(kN)
Shearing resistance, two-shear min.
(kN)
Weight
(g)

110.67 €

1 4 Days Pin TypeM1210.07304997.412--Heat-treated steelThermoplastic PA 6, blackSteelAluminiumM123.7~3.5~2.685.4193

Loading...

  1. 1

Basic information

d3(mm) 40 d4(mm) 30 Temperature max.(°C) 80
Temperature min.(°C) -30 Material Spring Stainless Steel Threaded element Stainless steel
Tightening torque max.(Nm) 5

This page is Threaded Lock Pins, self-locking, with axial bearing, part number 22356.0306.
You can find the detail information about specifications and dimensions on part number 22356.0306.

Variation of this product

Part Number
22356.0202
22356.0204
22356.0206
22356.0310
22356.0503
22356.0506
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Conflict Minerals free REACH compliant Material Pin Material Handle Axial bearing Press button Locating thread
(mm)
Clamping force max.
(kN)
Established tightening torque
(Nm)
Clamping force
(kN)
Shearing resistance, two-shear min.
(kN)
Weight
(g)

103.73 €

1 4 Days Pin TypeM108.35102674.410--Heat-treated steelThermoplastic PA 6, blackSteelAluminiumM104.2~3.5~2.959.3100

104.40 €

1 4 Days Pin TypeM108.35203684.410--Heat-treated steelThermoplastic PA 6, blackSteelAluminiumM104.2~3.5~2.959.3180

104.84 €

1 4 Days Pin TypeM108.35304694.410--Heat-treated steelThermoplastic PA 6, blackSteelAluminiumM104.2~3.5~2.959.3108

111.22 €

1 3 Days Pin TypeM1210.075069117.412--Heat-treated steelThermoplastic PA 6, blackSteelAluminiumM123.7~3.5~2.685.4206

123.06 €

1 4 Days -M1613.8153483.412yesyes-Thermoplastic PA 6, black, dull similar to RAL 9005Steel, nitrided, blackenedAluminium, orange, anodisedM16-3.52.2176.5-

123.72 €

1 4 Days -M1613.8304998.412yesyes-Thermoplastic PA 6, black, dull similar to RAL 9005Steel, nitrided, blackenedAluminium, orange, anodisedM16-3.52.2176.5-

Tech Support