Lanyards, according to DAN80 (Part Numbers)

Lanyards, according to DAN80
Material

Cord

    • Nylon, white (according to MIL-C-5040 Typ III)

key ring

    • Stainless steel (accoridng to DAN191C20)

Cable lug

    • Copper, tin-plated by galvanization (according to DIN46237 4-6)

Isolator

    • Nylon (polyamide), yellow

Notes

Further information on request.

Special types on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4218.A20
4218.B20
4218.C43
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specification L
(mm)
Weight
(g)

17.52 €

1 4 Days with cable lug and key ring on both ends2005

17.99 €

1 4 Days with cable lug / with cable lug and key ring2005

18.81 €

1 4 Days with cable lug on both ends4305.6

Loading...

  1. 1

Basic information

Attaching ring Stainless steel Cord Material Nylon Key ring material Stainless steel
Cable lug material Copper, tin-plated by galvanization Isolator material Nylon

Tech Support