Hinges, adjustable (25161.0105)

Hinges, adjustable 25161.0105

Product Details:

Manufacturer part number: 25161.0105

Brand: HALDER

Price: 17.29

Delivery time: 3 Days


Technical Data:

b₂: 30 mm

d₂: 4 mm

l₁: 52 mm

Weight: 82 g

l₂: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25161.0105

Part Number
25161.0105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
Body h₂
(mm)
b₃
(mm)
h₃
(mm)
Function b₁
(mm)
x
(mm)

17.29 €

1 3 Days 3045282224.59.5Zinc die-cast, silver6225.5adjustable in width400.5

Loading...

  1. 1

Basic information

Axis Stainless Steel

This page is Hinges, adjustable, part number 25161.0105.
You can find the detail information about specifications and dimensions on part number 25161.0105.

Variation of this product

Part Number
25161.0110
25161.0115
25161.0120
25161.0125
25161.0130
25161.0135
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
Body h₂
(mm)
b₃
(mm)
h₃
(mm)
Function b₁
(mm)
x
(mm)

17.53 €

1 3 Days 37664141275.511.5Zinc die-cast, silver7286.5adjustable in width500.75

21.05 €

1 3 Days 42876255346.515Zinc die-cast, silver933.58.5adjustable in width601

17.00 €

1 3 Days 3045283224.59.5Zinc die-cast, silver6225.5adjustable in height400.5

17.59 €

1 3 Days 37664142275.511.5Zinc die-cast, silver7286.5adjustable in height500.75

21.34 €

1 3 Days 42876257346.515Zinc die-cast, silver933.58.5adjustable in height601

17.12 €

1 3 Days 3045279224.59.5Zinc die-cast, silver6225.5adjustable in height and width400.5

Tech Support