Manufacturer part number: 25162.0005
Brand: HALDER
Price: 47.90 €
Delivery time: 3 Days
b₂: 90 mm
d₂: 8 mm
l₁: 60 mm
Weight: 400 g
l₂: 36 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25162.0005
Part Number
|
---|
25162.0005 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | d₁ (mm) | h₁ (mm) | Body | h₂ (mm) | b₃ (mm) | h₃ (mm) | Function | b₁ (mm) | h₄ (mm) | h5 (mm) | b4 (mm) | d3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.90 € | 1 | 3 Days | 90 | 8 | 60 | 400 | 36 | 8.3 | 16 | Stainless steel, dull blasted | 8 | 45 | 8.5 | with additional mounting hole on both sides | 120 | 3 | 17 | 56 | 12.5 |
Loading...
Axis | Stainless Steel |
---|
This page is Hinges, Stainless steel, elongated on both sides, part number 25162.0005.
You can find the detail information about specifications and dimensions on part number 25162.0005.
Configure
Basic Attributes
b₂(mm)
d₂(mm)
l₁(mm)
Weight(g)
l₂(mm)
d₁(mm)
h₁(mm)
Body
h₂(mm)
b₃(mm)
h₃(mm)
Function
b₁(mm)
h₄(mm)
h5(mm)
b4(mm)
d3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25162.0010 |
25162.0025 |
25162.0030 |
25162.0065 |
25162.0070 |
25162.0105 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b₂ (mm) | d₂ (mm) | l₁ (mm) | Weight (g) | l₂ (mm) | d₁ (mm) | h₁ (mm) | Body | h₂ (mm) | b₃ (mm) | h₃ (mm) | Function | b₁ (mm) | h₄ (mm) | h5 (mm) | b4 (mm) | d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.00 € | 1 | 3 Days | 90 | 8 | 60 | 414 | 36 | 8.3 | 16 | Stainless steel, dull blasted | 8 | 45 | 8.5 | with additional mounting hole and centring inserts on both sides | 120 | 3 | 17 | 56 | 12.5 | |||
83.24 € | 1 | 3 Days | 120 | 10 | 80 | 896 | 50 | 10.3 | 20 | Stainless steel, dull blasted | 10 | 60 | 10.5 | with additional mounting hole on both sides | 160 | 4 | 21 | 75 | 14.5 | |||
88.47 € | 1 | 3 Days | 120 | 10 | 80 | 906 | 50 | 10.3 | 20 | Stainless steel, dull blasted | 10 | 60 | 10.5 | with additional mounting hole and centring inserts on both sides | 160 | 4 | 21 | 75 | 14.5 | |||
29.36 € | 1 | 3 Days | 56 | 6 | 50 | 160 | 30 | 6.3 | 12.5 | Stainless steel, dull blasted | 6 | 30 | 6.5 | with additional mounting hole on both sides | 76 | 2 | 13 | 34 | 9.5 | |||
30.48 € | 1 | 3 Days | 56 | 6 | 50 | 163 | 30 | 6.3 | 12.5 | Stainless steel, dull blasted | 6 | 30 | 6.5 | with additional mounting hole and centring inserts on both sides | 76 | 2 | 13 | 34 | 9.5 | |||
51.59 € | 1 | 3 Days | 90 | 8 | 60 | 397 | 36 | 8.3 | 16 | Stainless steel, black | 8 | 45 | 8.5 | with additional mounting hole on both sides | 120 | 3 | 17 | 56 | 12.5 |