Hinges, Stainless steel, elongated on one side (25162.0015)

Hinges, Stainless steel, elongated on one side 25162.0015

Product Details:

Manufacturer part number: 25162.0015

Brand: HALDER

Price: 66.19

Delivery time: 3 Days


Technical Data:

b₂: 85 mm

d₂: 10 mm

l₁: 80 mm

Weight: 677 g

l₂: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25162.0015

Part Number
25162.0015
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
Body h₂
(mm)
b₃
(mm)
h₃
(mm)
Function b₁
(mm)
h₄
(mm)
h5
(mm)
b4
(mm)
d3
(mm)

66.19 €

1 3 Days 8510806775010.320Stainless steel, dull blasted103010.5one-sided with additional mounting hole1204217514.5

Loading...

  1. 1

Basic information

Axis Stainless Steel

This page is Hinges, Stainless steel, elongated on one side, part number 25162.0015.
You can find the detail information about specifications and dimensions on part number 25162.0015.

Variation of this product

Part Number
25162.0020
25162.0055
25162.0060
25162.0085
25162.0090
25162.0115
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
Body h₂
(mm)
b₃
(mm)
h₃
(mm)
Function b₁
(mm)
h₄
(mm)
h5
(mm)
b4
(mm)
d3
(mm)

71.34 €

1 3 Days 8510806905010.320Stainless steel, dull blasted103010.5one-sided with additional mounting hole and centring inserts1204217514.5

25.67 €

1 3 Days 43650135306.312.5Stainless steel, dull blasted6156.5one-sided with additional mounting hole63213349.5

27.09 €

1 3 Days 43650142306.312.5Stainless steel, dull blasted6156.5one-sided with additional mounting hole and centring inserts63213349.5

38.74 €

1 3 Days 63860309368.316Stainless steel, dull blasted822.58.5one-sided with additional mounting hole903175612.5

39.98 €

1 3 Days 63860317368.316Stainless steel, dull blasted822.58.5one-sided with additional mounting hole and centring inserts903175612.5

71.57 €

1 3 Days 8510806825010.320Stainless steel, black103010.5one-sided with additional mounting hole1204217514.5

Tech Support