Hinges, Stainless steel

Hinges, Stainless steel
Material

Body

    • Stainless steel 1.4405, dull blasted
    • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

Axis

    • Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25162.0035
25162.0040
25162.0045
25162.0050
25162.0075
25162.0080
25162.0135
25162.0140
25162.0145
25162.0150
25162.0175
25162.0180
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
Body h₂
(mm)
b₃
(mm)
h₃
(mm)
Function b₁
(mm)
h₄
(mm)
h5
(mm)
d3
(mm)

21.93 €

1 3 Days 30650109306.312.5Stainless steel, dull blasted6216.5without centering steps502139.5

23.33 €

1 3 Days 30650110306.312.5Stainless steel, dull blasted6216.5with centering steps502139.5

30.24 €

1 3 Days 36860210368.316Stainless steel, dull blasted825.58.5without centering steps6031712.5

31.31 €

1 3 Days 36860218368.316Stainless steel, dull blasted825.58.5with centering steps6031712.5

49.24 €

1 3 Days 5010804705010.320Stainless steel, dull blasted103610.5without centering steps8042114.5

53.93 €

1 3 Days 5010804815010.320Stainless steel, dull blasted103610.5with centering steps8042114.5

24.91 €

1 3 Days 30650110306.312.5Stainless steel, black6216.5without centering steps502139.5

26.33 €

1 3 Days 30650112306.312.5Stainless steel, black6216.5with centering steps502139.5

33.29 €

1 3 Days 36860209368.316Stainless steel, black825.58.5without centering steps6031712.5

34.47 €

1 3 Days 36860219368.316Stainless steel, black825.58.5with centering steps6031712.5

52.93 €

1 3 Days 5010804705010.320Stainless steel, black103610.5without centering steps8042114.5

57.62 €

1 3 Days 5010804845010.320Stainless steel, black103610.5with centering steps8042114.5

Loading...

  1. 1

Basic information

Axis Stainless Steel

Tech Support