Manufacturer part number: 25163.0110
Brand: HALDER
Price: 18.22 €
Delivery time: 3 Days
Weight: 146 g
Body: Zinc die-cast, black
Function: Spring-loaded return closing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25163.0110
b₂(mm) | 36 | Temperature max.(°C) | 80 | l₁(mm) | 60 |
---|---|---|---|---|---|
l₂(mm) | 36 | d₁(mm) | 8.3 | h₁(mm) | 18.5 |
h₂(mm) | 7.5 | b₃(mm) | 20 | h₃(mm) | 9.5 |
b₁(mm) | 60 | h₄(mm) | 19 |
This page is Hinges, Zinc die-cast, with spring return, part number 25163.0110.
You can find the detail information about specifications and dimensions on part number 25163.0110.
Part Number |
---|
25163.0010 |
25163.0015 |
25163.0115 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | Body | Function |
---|---|---|---|---|---|---|---|---|
18.22 € | 1 | 3 Days | 149 | Zinc die-cast, silver | Spring-loaded return closing | |||
18.22 € | 1 | 3 Days | 146 | Zinc die-cast, silver | Spring-loaded return opening | |||
18.22 € | 1 | 3 Days | 150 | Zinc die-cast, black | Spring-loaded return opening |