Manufacturer part number: 25164.0110
Brand: HALDER
Price: 24.09 €
Delivery time: 3 Days
Weight: 153 g
Body: Zinc die-cast, black
indexing positions: -3° and 117°
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25164.0110
b₂(mm) | 36 | Temperature max.(°C) | 80 | l₁(mm) | 60 |
---|---|---|---|---|---|
Axis | Stainless steel 1.4305 | l₂(mm) | 36 | d₁(mm) | 8.3 |
h₁(mm) | 18.5 | h₂(mm) | 7.5 | b₃(mm) | 20 |
h₃(mm) | 9.5 | Function | with indexing positions | b₁(mm) | 60 |
h₄(mm) | 19 | h5(mm) | 40.5 |
This page is Hinges, Zinc die-cast, with indexing positions, part number 25164.0110.
You can find the detail information about specifications and dimensions on part number 25164.0110.
Part Number |
---|
25164.0005 |
25164.0010 |
25164.0105 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | Body | indexing positions |
---|---|---|---|---|---|---|---|---|
23.69 € | 1 | 3 Days | 152 | Zinc die-cast, silver | -90°, 0°, 90° and 180° | |||
24.09 € | 1 | 3 Days | 152 | Zinc die-cast, silver | -3° and 117° | |||
23.69 € | 1 | 3 Days | 156 | Zinc die-cast, black | -90°, 0°, 90° and 180° |