Three-Lobed Torque Handles (24711.0412)

Three-Lobed Torque Handles 24711.0412

Product Details:

Manufacturer part number: 24711.0412

Brand: HALDER

Price: 46.43

Delivery time: 4 Days


Technical Data:

Mounting Section Type: With Screw

d1: 63 mm

d2: - mm

d3: M8 mm

d4: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24711.0412

Part Number
24711.0412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Type d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Tightening torque [+/- 10% max.]
(Nm)
Weight
(g)

46.43 €

1 4 Days With Screw63-M81628.1-6346.612.93.2130

Loading...

  1. 1

Basic information

Cap Plastic, light grey Inner part Steel, blackened Screw Steel, blackened
Torque mechanism Steel, hardened Handle Thermoplastic PA-HP, glass fibre reinforced, black, matt

This page is Three-Lobed Torque Handles, part number 24711.0412.
You can find the detail information about specifications and dimensions on part number 24711.0412.

Variation of this product

Part Number
24711.0023
24711.0024
24711.0025
24711.0413
24711.0414
24711.0415
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Type d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Tightening torque [+/- 10% max.]
(Nm)
Weight
(g)

42.62 €

1 4 Days Female Thread50M8-13.523.611-41.610.72.060

42.62 €

1 4 Days Female Thread50M8-13.523.611-41.610.73.060

42.62 €

1 4 Days Female Thread50M8-13.523.611-41.610.74.064

46.43 €

1 4 Days With Screw63-M81628.1-6346.612.94.0131

46.43 €

1 4 Days With Screw63-M81628.1-6346.612.94.7132

45.85 €

1 4 Days With Screw63-M101628.1-2546.612.93.2122

Tech Support