Palm Grip Screws, Similar to DIN 6335, Stainless steel (Part Numbers)

Palm Grip Screws, Similar to DIN 6335, Stainless steel
Material

Handle

    • stainless steel, dull blasted

Screw

    • Stainless steel 1.4305

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24731.0005
24731.0010
24731.0015
24731.0020
24731.0025
24731.0030
24731.0035
24731.0040
24731.0045
24731.0050
24731.0055
24731.0060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Weight
(g)

16.17 €

1 3 Days 40M 814~20251376

16.41 €

1 3 Days 40M 814~25251370

16.47 €

1 3 Days 40M 814~30251370

16.66 €

1 3 Days 40M 814~40251382

19.81 €

1 3 Days 50M1018~203218135

19.88 €

1 3 Days 50M1018~253218138

19.98 €

1 3 Days 50M1018~303218138

20.28 €

1 3 Days 50M1018~453218160

20.47 €

1 3 Days 50M1018~553218149

27.67 €

1 3 Days 63M1220~304023249

27.90 €

1 3 Days 63M1220~404023240

28.60 €

1 3 Days 63M1220~504023250

Loading...

  1. 1

Basic information

Main Body Type Butterfly Shaped Main Body Material Stainless Steel Screw Stainless steel 1.4305
Handle Stainless steel, dull blasted

Tech Support