Palm Grip Screws, Similar to DIN 6335, Stainless steel A4 (24731.0105)

Palm Grip Screws, Similar to DIN 6335, Stainless steel A4 24731.0105

Product Details:

Manufacturer part number: 24731.0105

Brand: HALDER

Price: 21.28

Delivery time: 3 Days


Technical Data:

d1: 40 mm

d2: M8 mm

d3: 14 mm

l: 20 mm

h1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24731.0105

Part Number
24731.0105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Weight
(g)

21.28 €

1 3 Days 40M81420251373

Loading...

  1. 1

Basic information

Main Body Type Butterfly Shaped Main Body Material Stainless Steel Polished Polished
Screw Stainless steel A4 Handle Stainless steel A4

This page is Palm Grip Screws, Similar to DIN 6335, Stainless steel A4, part number 24731.0105.
You can find the detail information about specifications and dimensions on part number 24731.0105.

Variation of this product

Part Number
24731.0110
24731.0115
24731.0120
24731.0125
24731.0130
24731.0135
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Weight
(g)

21.34 €

1 3 Days 40M81425251375

21.34 €

1 3 Days 40M81430251376

21.57 €

1 3 Days 40M81440251380

27.02 €

1 3 Days 50M1018203218132

27.14 €

1 3 Days 50M1018253218136

28.02 €

1 3 Days 50M1018303218137

Tech Support