Star Grip Screws, Similar to DIN 6336, Stainless steel

Star Grip Screws, Similar to DIN 6336, Stainless steel
Material

Handle

    • Stainless steel 1.4308, precision casting, matt blasted

Screw

    • Stainless steel 1.4305

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24741.0005
24741.0010
24741.0015
24741.0020
24741.0025
24741.0030
24741.0035
24741.0040
24741.0045
24741.0050
24741.0055
24741.0060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Weight
(g)

17.34 €

1 3 Days 40M814~20251289

17.47 €

1 3 Days 40M814~25251287

17.64 €

1 3 Days 40M814~30251297

17.83 €

1 3 Days 40M814~40251293

23.40 €

1 3 Days 50M1018~203215171

23.45 €

1 3 Days 50M1018~253215172

23.62 €

1 3 Days 50M1018~303215177

23.79 €

1 3 Days 50M1018~453215187

24.09 €

1 3 Days 50M1018~553215194

33.41 €

1 3 Days 63M1220~304019343

33.71 €

1 3 Days 63M1220~404019338

34.34 €

1 3 Days 63M1220~504019329

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Screw Stainless steel 1.4305 Handle Stainless steel 1.4308, precision casting, matt blasted

Tech Support