Manufacturer part number: E3AS-L80MT M3
Brand: OMRON
Price: 225.60 €
Delivery time: 3 Days
Light Source: [Red] Red light emitting diode
Ambient Operating Temperature: −25~55 °C
Head maximum size width: 11.4 mm
Head maximum size height: 37.9 mm
Head maximum size, depth: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3AS-L80MT M3
Part Number
|
---|
E3AS-L80MT M3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Operating Mode | Timer | Response time (standard mode) (ms) | Laser class | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Type of Electric Connection | Operation Agent-Safety Class | Housing Material | Type of Switching Output | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
225.60 € | 1 | 3 Days | [Red] Red light emitting diode | −25~55 | 11.4 | 37.9 | 22 | Light ON / dark ON switchable | true | 1 | None | 10 - 80 | Other | Plastic | Connector M8 | Safety class 3 | Metal | PNP | Teach-In | Programmable/configurable | Polarity free red light | Cuboid | false | false | false | 0 | 2 | 100 | 80 | 1000 | 80 | 650 | 23 | 13 | Background fade-out | 10 - 80 | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |
Loading...
Type | Photoelectric Sensor | Reflection type detection method | Distance-settable | Operating Environment | Standard |
---|---|---|---|---|---|
Ambient Operating Humidity(%) | 35::85 | Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 |
This page is Distance-settable Photoelectric Sensors, E3AS Series, part number E3AS-L80MT M3.
You can find the detail information about specifications and dimensions on part number E3AS-L80MT M3.
Configure
Basic Attributes
Light Source
Head maximum size width(mm)
Head maximum size height(mm)
Head maximum size, depth(mm)
Operating Mode
Timer
Response time (standard mode)(ms)
Laser class
Detection Distance details(mm)
Material of Cable Sheath
Material of Optical Surface
Type of Electric Connection
Operation Agent-Safety Class
Housing Material
Type of Switching Output
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Light Dot(mm²)
Triangulation
Adjustment Range(mm)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3AS-F1000IMN M3 |
E3AS-F1000IMN-M1TJ 0.3M |
E3AS-F1000IMT 2M |
E3AS-F1000IMT M3 |
E3AS-F1000IMT-M1TJ 0.3M |
E3AS-L80MT-M1TJ 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Operating Mode | Timer | Response time (standard mode) (ms) | Laser class | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Type of Electric Connection | Operation Agent-Safety Class | Housing Material | Type of Switching Output | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.50 € | 1 | 3 Days | [Red] Semiconductor Laser Diode (Infrared) | −20~55 | 11.4 | 37.9 | 22 | Light ON / dark ON switchable | false | 90 | Class 1 | 50 - 1000 | Other | Plastic | Connector M8 | Safety class 3 | Metal | NPN | Teach-In | Programmable/configurable | Laser diode, infrared light | Cuboid | false | false | false | 0 | 2 | 100 | 1000 | 11 | 1000 | 940 | 23 | 7100 | Background fade-out | 50 - 1000 | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
225.60 € | 1 | 3 Days | [Red] Semiconductor Laser Diode (Infrared) | - | - | - | - | - | - | 90 | - | 50 - 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
191.30 € | 1 | 3 Days | [Red] Semiconductor Laser Diode (Infrared) | −20~55 | 11.4 | 37.9 | 22 | Light ON / dark ON switchable | true | 90 | Class 1 | 50 - 1000 | Other | Plastic | Cable | Safety class 3 | Metal | PNP | Teach-In | Programmable/configurable | Laser diode, infrared light | Cuboid | false | false | false | 0 | 2 | 100 | 1000 | 11 | 1000 | 940 | - | 7100 | Background fade-out | 50 - 1000 | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
184.50 € | 1 | 3 Days | [Red] Semiconductor Laser Diode (Infrared) | −20~55 | 11.4 | 37.9 | 22 | Light ON / dark ON switchable | true | 90 | Class 1 | 50 - 1000 | Other | Plastic | Connector M8 | Safety class 3 | Metal | PNP | Teach-In | Programmable/configurable | Laser diode, infrared light | Cuboid | false | false | false | 0 | 2 | 100 | 1000 | 11 | 1000 | 940 | 23 | 7100 | Background fade-out | 50 - 1000 | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
225.60 € | 1 | 3 Days | [Red] Semiconductor Laser Diode (Infrared) | - | - | - | - | - | - | 90 | - | 50 - 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
266.40 € | 1 | 3 Days | [Red] Red light emitting diode | - | - | - | - | - | - | 1 | - | 10 - 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |