E39/E32 Fiber Accessory, Fiber On Roll (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-E01 100M

Part Number
E32-E01 100M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

956.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Fiber Optic Unit Ambient Operating Humidity(%) -40::80 Fiber cable types Flexible
Bending Radius(mm) 10 Cord Length(m) 100 Type Fiber on roll
Free Cut Support Applicable Diameter(mm) 2.2 Core specifications Standard monocore
Applicable temperature(°C) –40 ~ 80

This page is E39/E32 Fiber Accessory, Fiber On Roll, part number E32-E01 100M.
You can find the detail information about specifications and dimensions on part number E32-E01 100M.

Tech Support