E3F1 M18 Photoelectric Sensor Multi-pack

E3F1 M18 Photoelectric Sensor Multi-pack
The E3F1 M18 sensor is presented in a compact housing. It offers high protection against electromagnetic interference and high ambient light immunity.
Our End Users and OEMs employ them in an extensive range of applications for:
• Packaging
• Material Handling
• Ceramics
• Food & Beverage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E3F1-DP22-10
E3F1-RP21-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance details
(mm)
Material of Cable Sheath Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
AWG-Number Light Dot
(mm²)

454.70 €

1 3 Days 0 - 300Polyvinyl chloride (PVC)30034.5--232000

417.00 €

1 3 Days 3000-3000451003000--

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Light Source Red light emitting diode Ambient Operating Temperature(°C) −25::55
Ambient Operating Humidity(%) 35::85 Protective Structure IP66 Power Supply Voltage(V) VDC 10–30
Operating Mode Light ON / dark ON switchable Timer false Response time (standard mode)(ms) 0.5
Laser class None Material of Optical Surface Plastic Type of Electric Connection Connector M12
Operation Agent-Safety Class Safety class 3 Housing Material Plastic Type of Switching Output PNP
Setting Procedure Manual adjustment Type of Switch Function Programmable/configurable Type of Light Polarity free red light
Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false Pre Failure Notice false
With Reflector false Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 1
Max. Output Current(mA) 100 Diameter Sensor(mm) 18 Switching Frequency(Hz) 2000
Wavelength of the Sensor(nm) 624 Degree of Protection (NEMA) Other Type of Interface for Safety Communication Other
Explosion Safety Category for Dust None Explosion Safety Category for Gas None With Communication Interface CANOpen false
With Communication Interface INTERBUS false With Communication Interface AS-Interface false With Communication Interface PROFIBUS false
With Communication Interface SSI false With Restart Blockage false With Communication Interface RS-232 false
Analogue Output 0 mA ... 20 mA false With Communication Interface RS-485 false With Other Analogue Output false
With Communication Interface Ethernet false With Communication Interface RS-422 false Suitable for Safety Functions false
With Communication Interface Analogue false With Monitoring Function Downstream Switching Devices false With Communication Interface Devicenet false
Analogue Output 4 mA ... 20 mA false With Communication Interface SSD false Analogue Output 0 V ... 10 V false
Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0 Type of Safety According To IEC 61496-1 1

Tech Support