Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3S-LS10XE4
Part Number
|
---|
E3S-LS10XE4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Detection Distance details (mm) | Type of Switching Output | Type of Light | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Adjustment Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
547.00 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 100 | 30 - 100 | NPN | Polarized red light | 80 | 100 | 30 | 100 | 30 - 100 |
Loading...
Type | Photoelectric Sensor | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP67 | Head maximum size width(mm) | 17 | Head maximum size height(mm) | 55 |
Head maximum size, depth(mm) | 50 | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / dark ON switchable |
Timer | false | Response time (standard mode)(ms) | 1 | Laser class | None |
Material of Cable Sheath | Polyvinyl chloride (PVC) | Material of Optical Surface | Plastic | Type of Electric Connection | Cable |
Operation Agent-Safety Class | Safety class 0 | Housing Material | Plastic | Setting Procedure | Manual adjustment |
Type of Switch Function | Normally open contact (NO) | Construction Type Housing | Cuboid | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | With Reflector | false | Number of Contact Energized Outputs With Signalling Function | 0 |
Number of Semiconductor Outputs With Signalling Function | 1 | Switching Frequency(Hz) | 1000 | Triangulation | Background fade-out |
Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false | With Communication Interface AS-Interface | false |
With Communication Interface PROFIBUS | false | With Communication Interface SSI | false | With Restart Blockage | false |
With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false | With Communication Interface RS-485 | false |
With Other Analogue Output | false | With Communication Interface Ethernet | false | With Communication Interface RS-422 | false |
Suitable for Safety Functions | false | With Communication Interface Analogue | false | With Monitoring Function Downstream Switching Devices | false |
With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false | With Communication Interface SSD | false |
Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
Type of Safety According To IEC 61496-1 | 1 |
This page is Focusable Photoelectric Sensors with Built-in DC Amplifier [E3S-LS], part number E3S-LS10XE4.
You can find the detail information about specifications and dimensions on part number E3S-LS10XE4.
Configure
Basic Attributes
Light Source
Detection distance [classification](mm)
Detection Distance details(mm)
Type of Switching Output
Type of Light
Max. Output Current(mA)
Max. Switching Distance(mm)
Min. Reflector Distance(mm)
Rated Switching Distance(mm)
Adjustment Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3S-LS10XB4 |
E3S-LS20XB4 |
E3S-LS20XE4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Detection Distance details (mm) | Type of Switching Output | Type of Light | Max. Output Current (mA) | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Adjustment Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
558.50 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 100 | 30 - 100 | PNP | Polarized red light | 100 | 100 | 30 | 100 | 30 - 100 | ||
558.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | 50 - 250 | PNP | Infrared light | 100 | 250 | 50 | 250 | 50 - 250 | ||
547.00 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | 50 - 250 | NPN | Infrared light | 80 | 250 | 50 | 250 | 50 - 250 |