IO-Link Photoelectric Sensors [E3Z-□-IL□]

IO-Link Photoelectric Sensors [E3Z-□-IL□]
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.
• Downtime can be reduced.
Notifies you of faulty parts and such phenomena in the Sensor in real time.
• The frequency of sudden failure can be decreased.
The light incident level monitor prevents false detection before it happens.
• The efficiency of changeover can be improved.
The batch check for individual sensor IDs significantly decreases commissioning time.
• Three types of sensing methods and three types of connection methods are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E3Z-L81-IL3 2M
E3Z-L81-IL3 5M
E3Z-L81-M1TJ-IL3-1 0.3M
E3Z-L86-IL3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power Supply Voltage
(V)
Material of Cable Sheath Type of Electric Connection Type of Light AWG-Number

213.90 €

1 3 Days VDC 10–30Polyvinyl chloride (PVC)CablePolarity free red light24

221.30 €

1 3 Days VDC 10–30Polyvinyl chloride (PVC)CablePolarized red light24

224.30 €

1 3 Days VDC 10–30Polyvinyl chloride (PVC)Cable with connectorPolarized red light23

213.90 €

1 3 Days VDC 12–24OtherConnector M8Polarity free red light24

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Light Source Red light emitting diode Detection distance [classification](mm) Up to 100
Ambient Operating Temperature(°C) −25::55 Ambient Operating Humidity(%) 35::85 Protective Structure IP67
Head maximum size width(mm) 10.8 Head maximum size height(mm) 32.2 Head maximum size, depth(mm) 20
Operating Mode Light ON / dark ON switchable Timer true Response time (standard mode)(ms) 1
Laser class None Detection Distance details(mm) 60~120 Material of Optical Surface Plastic
Operation Agent-Safety Class Safety class 3 Housing Material Plastic Type of Switching Output PNP
Setting Procedure Parameterization Type of Switch Function Programmable/configurable Construction Type Housing Cuboid
Analogue Output -10 V ... +10 V false Pre Failure Notice true With Reflector false
Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 1 Max. Output Current(mA) 100
Max. Switching Distance(mm) 90 Switching Frequency(Hz) 1000 Wavelength of the Sensor(nm) 650
Light Dot(mm²) 5 Degree of Protection (NEMA) Other Type of Interface for Safety Communication Other
Explosion Safety Category for Dust None Explosion Safety Category for Gas None With Communication Interface CANOpen false
With Communication Interface INTERBUS false With Communication Interface AS-Interface false With Communication Interface PROFIBUS false
With Communication Interface SSI false With Restart Blockage false With Communication Interface RS-232 false
Analogue Output 0 mA ... 20 mA false With Communication Interface RS-485 false With Other Analogue Output false
With Communication Interface Ethernet false With Communication Interface RS-422 false Suitable for Safety Functions false
With Communication Interface Analogue false With Monitoring Function Downstream Switching Devices false With Communication Interface Devicenet false
Analogue Output 4 mA ... 20 mA false With Communication Interface SSD false Analogue Output 0 V ... 10 V false
Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0 Type of Safety According To IEC 61496-1 1

Tech Support