Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3H2-R2B4M-M1
Part Number
|
---|
E3H2-R2B4M-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Power Supply Voltage (V) | Response time (standard mode) (ms) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.10 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 2,000 | VDC 10–30 | 1.1 | - | 2000 | - | - | Connector M12 | Safety class 0 | Teach-In | Programmable/configurable | Polarized red light | 2000 | 66 | 100 | 450 | 2000 | 660 | - |
Loading...
Type | Photoelectric Sensor | Case Material | Brass Nickel Plated | Ambient Operating Temperature(°C) | −25::55 |
---|---|---|---|---|---|
Protective Structure | IP67 | Operating Mode | Light ON / dark ON switchable | Timer | false |
Laser class | None | Material of Optical Surface | Plastic | Housing Material | Metal |
Type of Switching Output | PNP | Construction Type Housing | Cylinder, screw-thread | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | With Reflector | false | Number of Contact Energized Outputs With Signalling Function | 0 |
Number of Semiconductor Outputs With Signalling Function | 1 | Max. Output Current(mA) | 100 | Diameter Sensor(mm) | 12 |
Degree of Protection (NEMA) | Other | Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false |
With Communication Interface AS-Interface | false | With Communication Interface PROFIBUS | false | With Communication Interface SSI | false |
With Restart Blockage | false | With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false |
With Communication Interface RS-485 | false | With Other Analogue Output | false | With Communication Interface Ethernet | false |
With Communication Interface RS-422 | false | Suitable for Safety Functions | false | With Communication Interface Analogue | false |
With Monitoring Function Downstream Switching Devices | false | With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false |
With Communication Interface SSD | false | Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 0 | Type of Safety According To IEC 61496-1 | 1 |
This page is Miniature Photoelectric Sensors in Cylindrical M12 Housing [E3H2], part number E3H2-R2B4M-M1.
You can find the detail information about specifications and dimensions on part number E3H2-R2B4M-M1.
Configure
Basic Attributes
Light Source
Opening Angle(°)
Material of Cable Sheath
Scope of Delivery of the One-Way System
AWG-Number
Detection distance [classification](mm)
Power Supply Voltage(V)
Response time (standard mode)(ms)
Detection Distance details(mm)
Type of Electric Connection
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Max. Switching Distance(mm)
Length of Sensor(mm)
Min. Reflector Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3H2-DS10B4M-M1 |
E3H2-DS30B4M 2M |
E3H2-DS30B4M-M1 |
E3H2-T4B4M 2M |
E3H2-T4B4M-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Power Supply Voltage (V) | Response time (standard mode) (ms) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 100 | VDC 9–33 | 1.1 | - | 0 - 100 | Polyvinyl chloride (PVC) | - | Cable axial | Safety class 0 | Other | Other | Infrared light | 100 | 65.5 | - | 450 | - | 880 | 23 | ||
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | VDC 9–33 | 1.1 | - | 0 - 300 | Polyvinyl chloride (PVC) | - | Cable axial | Safety class 3 | Teach-In | Programmable/configurable | Infrared light | 300 | 54.5 | - | 450 | - | 880 | 24 | ||
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | VDC 9–33 | 1.1 | - | 0 - 300 | Other | - | Connector M12 | Safety class 3 | Teach-In | Programmable/configurable | Infrared light | 300 | 65.5 | - | 450 | - | 880 | 23 | ||
194.00 € | 1 | 3 Days | Infrared-emitting diode | Up to 4000 | VDC 10–30 | 2.5 | 10 | 4000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Cable | Safety class 0 | Manual adjustment | Programmable/configurable | Infrared light | 4000 | 54.5 | - | 200 | 4000 | 880 | 24 | ||
195.90 € | 1 | 3 Days | Infrared-emitting diode | Up to 4000 | VDC 10–30 | 2.5 | 10 | 4000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Connector M12 | Safety class 0 | Manual adjustment | Programmable/configurable | Infrared light | 4000 | 65.5 | - | 200 | 4000 | 880 | 24 |