Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3H2-DS10B4M-M1
Part Number
|
---|
E3H2-DS10B4M-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Power Supply Voltage (V) | Response time (standard mode) (ms) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 100 | VDC 9–33 | 1.1 | - | 0 - 100 | Polyvinyl chloride (PVC) | - | Cable axial | Safety class 0 | Other | Other | Infrared light | 100 | 65.5 | - | 450 | - | 880 | 23 |
Loading...
Type | Photoelectric Sensor | Case Material | Brass Nickel Plated | Ambient Operating Temperature(°C) | −25::55 |
---|---|---|---|---|---|
Protective Structure | IP67 | Operating Mode | Light ON / dark ON switchable | Timer | false |
Laser class | None | Material of Optical Surface | Plastic | Housing Material | Metal |
Type of Switching Output | PNP | Construction Type Housing | Cylinder, screw-thread | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | With Reflector | false | Number of Contact Energized Outputs With Signalling Function | 0 |
Number of Semiconductor Outputs With Signalling Function | 1 | Max. Output Current(mA) | 100 | Diameter Sensor(mm) | 12 |
Degree of Protection (NEMA) | Other | Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false |
With Communication Interface AS-Interface | false | With Communication Interface PROFIBUS | false | With Communication Interface SSI | false |
With Restart Blockage | false | With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false |
With Communication Interface RS-485 | false | With Other Analogue Output | false | With Communication Interface Ethernet | false |
With Communication Interface RS-422 | false | Suitable for Safety Functions | false | With Communication Interface Analogue | false |
With Monitoring Function Downstream Switching Devices | false | With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false |
With Communication Interface SSD | false | Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 0 | Type of Safety According To IEC 61496-1 | 1 |
This page is Miniature Photoelectric Sensors in Cylindrical M12 Housing [E3H2], part number E3H2-DS10B4M-M1.
You can find the detail information about specifications and dimensions on part number E3H2-DS10B4M-M1.
Configure
Basic Attributes
Opening Angle(°)
Scope of Delivery of the One-Way System
Min. Reflector Distance(mm)
Rated Switching Distance(mm)
Light Source
Detection distance [classification](mm)
Power Supply Voltage(V)
Response time (standard mode)(ms)
Detection Distance details(mm)
Material of Cable Sheath
Type of Electric Connection
Operation Agent-Safety Class
Setting Procedure
Type of Switch Function
Type of Light
Max. Switching Distance(mm)
Length of Sensor(mm)
Switching Frequency(Hz)
Wavelength of the Sensor(nm)
AWG-Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3H2-DS30B4M 2M |
E3H2-DS30B4M-M1 |
E3H2-R2B4M-M1 |
E3H2-T4B4M 2M |
E3H2-T4B4M-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Power Supply Voltage (V) | Response time (standard mode) (ms) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Operation Agent-Safety Class | Setting Procedure | Type of Switch Function | Type of Light | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | VDC 9–33 | 1.1 | - | 0 - 300 | Polyvinyl chloride (PVC) | - | Cable axial | Safety class 3 | Teach-In | Programmable/configurable | Infrared light | 300 | 54.5 | - | 450 | - | 880 | 24 | ||
136.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | VDC 9–33 | 1.1 | - | 0 - 300 | Other | - | Connector M12 | Safety class 3 | Teach-In | Programmable/configurable | Infrared light | 300 | 65.5 | - | 450 | - | 880 | 23 | ||
150.10 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 2,000 | VDC 10–30 | 1.1 | - | 2000 | - | - | Connector M12 | Safety class 0 | Teach-In | Programmable/configurable | Polarized red light | 2000 | 66 | 100 | 450 | 2000 | 660 | - | ||
194.00 € | 1 | 3 Days | Infrared-emitting diode | Up to 4000 | VDC 10–30 | 2.5 | 10 | 4000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Cable | Safety class 0 | Manual adjustment | Programmable/configurable | Infrared light | 4000 | 54.5 | - | 200 | 4000 | 880 | 24 | ||
195.90 € | 1 | 3 Days | Infrared-emitting diode | Up to 4000 | VDC 10–30 | 2.5 | 10 | 4000 | Polyvinyl chloride (PVC) | Transmitter and receiver | Connector M12 | Safety class 0 | Manual adjustment | Programmable/configurable | Infrared light | 4000 | 65.5 | - | 200 | 4000 | 880 | 24 |