Photoelectric Sensor in Compact M18 Housing [E3F1] (E3F1-DN22)

Photoelectric Sensor in Compact M18 Housing [E3F1] E3F1-DN22

Product Details:

Manufacturer part number: E3F1-DN22

Brand: OMRON

Price: 53.70

Delivery time: 3 Days


Technical Data:

Output Format: NPN

Opening Angle: - °

Detection Distance details: 0 - 300 mm

Material of Cable Sheath: Polyvinyl chloride (PVC)

Scope of Delivery of the One-Way System: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3F1-DN22

Part Number
E3F1-DN22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Format Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
AWG-Number Light Dot
(mm²)

53.70 €

1 3 Days NPN-0 - 300Polyvinyl chloride (PVC)-Connector M1230034.5--232000

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Light Source Red light emitting diode Ambient Operating Temperature(°C) −25::55
Ambient Operating Humidity(%) 35::85 Protective Structure IP66 Power Supply Voltage(V) VDC 10–30
Operating Mode Light ON / dark ON switchable Timer false Response time (standard mode)(ms) 0.5
Laser class None Material of Optical Surface Plastic Operation Agent-Safety Class Safety class 3
Housing Material Plastic Setting Procedure Manual adjustment Type of Switch Function Programmable/configurable
Type of Light Polarity free red light Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false
Pre Failure Notice false With Reflector false Number of Contact Energized Outputs With Signalling Function 0
Number of Semiconductor Outputs With Signalling Function 1 Max. Output Current(mA) 100 Diameter Sensor(mm) 18
Switching Frequency(Hz) 2000 Wavelength of the Sensor(nm) 624 Degree of Protection (NEMA) Other
Type of Interface for Safety Communication Other Explosion Safety Category for Dust None Explosion Safety Category for Gas None
With Communication Interface CANOpen false With Communication Interface INTERBUS false With Communication Interface AS-Interface false
With Communication Interface PROFIBUS false With Communication Interface SSI false With Restart Blockage false
With Communication Interface RS-232 false Analogue Output 0 mA ... 20 mA false With Communication Interface RS-485 false
With Other Analogue Output false With Communication Interface Ethernet false With Communication Interface RS-422 false
Suitable for Safety Functions false With Communication Interface Analogue false With Monitoring Function Downstream Switching Devices false
With Communication Interface Devicenet false Analogue Output 4 mA ... 20 mA false With Communication Interface SSD false
Analogue Output 0 V ... 10 V false Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0
Type of Safety According To IEC 61496-1 1

This page is Photoelectric Sensor in Compact M18 Housing [E3F1], part number E3F1-DN22.
You can find the detail information about specifications and dimensions on part number E3F1-DN22.

Variation of this product

Part Number
E3F1-DN11 2M
E3F1-DN12 2M
E3F1-DN21
E3F1-DP11 2M
E3F1-DP12 2M
E3F1-DP21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Format Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
AWG-Number Light Dot
(mm²)

51.25 €

1 3 Days NPN-0 - 100Polyvinyl chloride (PVC)-Cable10034.5--231800

55.35 €

1 3 Days NPN-0 - 300Polyvinyl chloride (PVC)-Cable30034.5--232000

49.75 €

1 3 Days NPN-0 - 100Polyvinyl chloride (PVC)-Connector M1210034.5--231800

51.25 €

1 3 Days PNP-0 - 100Polyvinyl chloride (PVC)-Cable10034.5--231800

55.35 €

1 3 Days PNP-0 - 300Polyvinyl chloride (PVC)-Cable30034.5--232000

49.75 €

1 3 Days PNP-0 - 100Polyvinyl chloride (PVC)-Connector M1210034.5--231800

Tech Support