Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3FC-LP21
Part Number
|
---|
E3FC-LP21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Type of Switching Output | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.70 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 100 | - | 0 - 100 | Other | - | Connector M12 | PNP | Other | Polarity free red light | false | 100 | - | 100 | 624 | 24 | - | Background fade-out | 0 - 100 | - |
Loading...
Type | Photoelectric Sensor | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / dark ON switchable |
Timer | false | Response time (standard mode)(ms) | 0.5 | Laser class | None |
Material of Optical Surface | Plastic | Operation Agent-Safety Class | Safety class 3 | Housing Material | Metal |
Type of Switch Function | Programmable/configurable | Construction Type Housing | Cylinder, screw-thread | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Semiconductor Outputs With Signalling Function | 1 |
Max. Output Current(mA) | 100 | Length of Sensor(mm) | 48 | Diameter Sensor(mm) | 18 |
Switching Frequency(Hz) | 2000 | Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false |
With Communication Interface AS-Interface | false | With Communication Interface PROFIBUS | false | With Communication Interface SSI | false |
With Restart Blockage | false | With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false |
With Communication Interface RS-485 | false | With Other Analogue Output | false | With Communication Interface Ethernet | false |
With Communication Interface RS-422 | false | Suitable for Safety Functions | false | With Communication Interface Analogue | false |
With Monitoring Function Downstream Switching Devices | false | With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false |
With Communication Interface SSD | false | Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 0 | Type of Safety According To IEC 61496-1 | 1 |
This page is Photoelectric Sensor in M18 Stainless Steel Housing [E3FC], part number E3FC-LP21.
You can find the detail information about specifications and dimensions on part number E3FC-LP21.
Configure
Basic Attributes
Light Source
Opening Angle(°)
Scope of Delivery of the One-Way System
Min. Reflector Distance(mm)
Light Dot(mm²)
Degree of Protection (NEMA)
Detection distance [classification](mm)
Detection Distance details(mm)
Material of Cable Sheath
Type of Electric Connection
Type of Switching Output
Setting Procedure
Type of Light
With Reflector
Max. Switching Distance(mm)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Triangulation
Adjustment Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3FC-DN12 2M |
E3FC-DN13 2M |
E3FC-DN15 2M |
E3FC-LP22 |
E3FC-RN11 2M |
E3FC-RN21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Type of Switching Output | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.40 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 300 | - | 5 - 300 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Polarity free red light | false | 300 | - | - | 624 | 26 | - | - | - | Other | ||
123.00 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 1000 | - | 5 - 1000 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Polarity free red light | false | 1000 | - | - | 624 | 26 | - | - | - | Other | ||
118.40 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | - | 5 - 300 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Infrared light | false | 300 | - | - | 850 | 26 | - | - | - | Other | ||
127.70 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 200 | - | 0 - 200 | Other | - | Connector M12 | PNP | Other | Polarity free red light | false | 200 | - | 200 | 624 | 24 | - | Background fade-out | 0 - 200 | - | ||
114.00 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 4000 | - | 4000 | - | - | Cable | NPN | Manual adjustment | Polarized red light | - | 4000 | 100 | 4000 | 624 | - | - | - | - | - | ||
112.50 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 4000 | - | 4000 | - | - | Connector M12 | NPN | Manual adjustment | Polarized red light | false | 4000 | 100 | 4000 | 624 | - | - | - | - | - |