Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3FC-DN12 2M
Part Number
|
---|
E3FC-DN12 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Type of Switching Output | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.40 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 300 | - | 5 - 300 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Polarity free red light | false | 300 | - | - | 624 | 26 | - | - | - | Other |
Loading...
Type | Photoelectric Sensor | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / dark ON switchable |
Timer | false | Response time (standard mode)(ms) | 0.5 | Laser class | None |
Material of Optical Surface | Plastic | Operation Agent-Safety Class | Safety class 3 | Housing Material | Metal |
Type of Switch Function | Programmable/configurable | Construction Type Housing | Cylinder, screw-thread | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Semiconductor Outputs With Signalling Function | 1 |
Max. Output Current(mA) | 100 | Length of Sensor(mm) | 48 | Diameter Sensor(mm) | 18 |
Switching Frequency(Hz) | 2000 | Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false |
With Communication Interface AS-Interface | false | With Communication Interface PROFIBUS | false | With Communication Interface SSI | false |
With Restart Blockage | false | With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false |
With Communication Interface RS-485 | false | With Other Analogue Output | false | With Communication Interface Ethernet | false |
With Communication Interface RS-422 | false | Suitable for Safety Functions | false | With Communication Interface Analogue | false |
With Monitoring Function Downstream Switching Devices | false | With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false |
With Communication Interface SSD | false | Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 0 | Type of Safety According To IEC 61496-1 | 1 |
This page is Photoelectric Sensor in M18 Stainless Steel Housing [E3FC], part number E3FC-DN12 2M.
You can find the detail information about specifications and dimensions on part number E3FC-DN12 2M.
Configure
Basic Attributes
Light Source
Opening Angle(°)
Scope of Delivery of the One-Way System
Min. Reflector Distance(mm)
Rated Switching Distance(mm)
Light Dot(mm²)
Triangulation
Adjustment Range(mm)
Detection distance [classification](mm)
Detection Distance details(mm)
Material of Cable Sheath
Type of Electric Connection
Type of Switching Output
Setting Procedure
Type of Light
With Reflector
Max. Switching Distance(mm)
Wavelength of the Sensor(nm)
AWG-Number
Degree of Protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3FC-BN21 |
E3FC-BP11 2M |
E3FC-BP21 2M |
E3FC-DN13 2M |
E3FC-DN15 2M |
E3FC-DN16 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Type of Switching Output | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.60 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 500 | - | 500 | - | - | Connector M12 | NPN | Manual adjustment | Polarity free red light | false | 500 | 100 | 500 | 624 | - | 120 | - | - | - | ||
142.90 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 500 | - | 500 | - | - | Cable | PNP | Manual adjustment | Polarity free red light | - | 500 | 100 | 500 | 624 | - | - | - | - | - | ||
141.50 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 500 | - | 500 | - | - | Connector M12 | PNP | Manual adjustment | Polarity free red light | false | 500 | 100 | 500 | 624 | - | - | - | - | - | ||
123.00 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 1000 | - | 5 - 1000 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Polarity free red light | false | 1000 | - | - | 624 | 26 | - | - | - | Other | ||
118.40 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | - | 5 - 300 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Infrared light | false | 300 | - | - | 850 | 26 | - | - | - | Other | ||
121.50 € | 1 | 3 Days | Infrared-emitting diode | Up to 1000 | - | 10 - 1000 | Polyvinyl chloride (PVC) | - | Cable | NPN | Manual adjustment | Infrared light | false | 1000 | - | - | 850 | 26 | - | - | - | Other |