Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3FA-DP13-F2 2M
Part Number
|
---|
E3FA-DP13-F2 2M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Housing Material | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.20 € | 1 | 3 Days | [Red] Red light emitting diode | Up to 1000 | - | 0 - 1000 | - | - | Cable | Plastic | Manual adjustment | Polarity free red light | - | 1000 | 41 | - | - | 624 | - | 18000 | - | - | - |
Loading...
Type | Photoelectric Sensor | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / dark ON switchable |
Timer | false | Response time (standard mode)(ms) | 0.5 | Laser class | None |
Material of Optical Surface | Plastic | Operation Agent-Safety Class | Safety class 3 | Type of Switching Output | PNP |
Type of Switch Function | Programmable/configurable | Construction Type Housing | Cylinder, screw-thread | Analogue Output -10 V ... +10 V | false |
Pre Failure Notice | false | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Semiconductor Outputs With Signalling Function | 1 |
Max. Output Current(mA) | 100 | Diameter Sensor(mm) | 18 | Switching Frequency(Hz) | 2000 |
Type of Interface for Safety Communication | Other | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
With Communication Interface CANOpen | false | With Communication Interface INTERBUS | false | With Communication Interface AS-Interface | false |
With Communication Interface PROFIBUS | false | With Communication Interface SSI | false | With Restart Blockage | false |
With Communication Interface RS-232 | false | Analogue Output 0 mA ... 20 mA | false | With Communication Interface RS-485 | false |
With Other Analogue Output | false | With Communication Interface Ethernet | false | With Communication Interface RS-422 | false |
Suitable for Safety Functions | false | With Communication Interface Analogue | false | With Monitoring Function Downstream Switching Devices | false |
With Communication Interface Devicenet | false | Analogue Output 4 mA ... 20 mA | false | With Communication Interface SSD | false |
Analogue Output 0 V ... 10 V | false | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
Type of Safety According To IEC 61496-1 | 1 |
This page is Photoelectric Sensors [E3FA/B_-F2], part number E3FA-DP13-F2 2M.
You can find the detail information about specifications and dimensions on part number E3FA-DP13-F2 2M.
Configure
Basic Attributes
Light Source
Opening Angle(°)
Material of Cable Sheath
Scope of Delivery of the One-Way System
With Reflector
Min. Reflector Distance(mm)
Rated Switching Distance(mm)
AWG-Number
Triangulation
Adjustment Range(mm)
Degree of Protection (NEMA)
Detection distance [classification](mm)
Detection Distance details(mm)
Type of Electric Connection
Housing Material
Setting Procedure
Type of Light
Max. Switching Distance(mm)
Length of Sensor(mm)
Wavelength of the Sensor(nm)
Light Dot(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3FA-DP14-F2 2M |
E3FA-DP15-F2 2M |
E3FA-DP16-F2 2M |
E3FA-DP24-F2 |
E3FA-DP25-F2 |
E3FA-DP26-F2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light Source | Detection distance [classification] (mm) | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Scope of Delivery of the One-Way System | Type of Electric Connection | Housing Material | Setting Procedure | Type of Light | With Reflector | Max. Switching Distance (mm) | Length of Sensor (mm) | Min. Reflector Distance (mm) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.15 € | 1 | 3 Days | Infrared-emitting diode | Up to 100 | - | 5 - 100 | Polyvinyl chloride (PVC) | - | Cable | Plastic | Manual adjustment | Infrared light | false | 100 | 41 | - | - | 850 | 24 | 1800 | - | - | Other | ||
92.70 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | - | 5 - 300 | Polyvinyl chloride (PVC) | - | Cable | Plastic | Manual adjustment | Infrared light | false | 300 | 41 | - | - | 850 | 24 | 2000 | - | - | Other | ||
97.20 € | 1 | 3 Days | Infrared-emitting diode | Up to 1000 | - | 5 - 1000 | Polyvinyl chloride (PVC) | - | Cable | Plastic | Manual adjustment | Infrared light | - | 1000 | 41 | - | - | 850 | 26 | 18000 | - | - | - | ||
86.75 € | 1 | 3 Days | Infrared-emitting diode | Up to 100 | - | 5 - 100 | Other | - | Connector M12 | Plastic | Manual adjustment | Infrared light | false | 100 | 45 | - | - | 850 | 23 | 1800 | - | - | Other | ||
91.15 € | 1 | 3 Days | Infrared-emitting diode | Up to 300 | - | 5 - 300 | Other | - | Connector M12 | Plastic | Manual adjustment | Infrared light | false | 300 | 45 | - | - | 850 | 23 | 2000 | - | - | Other | ||
95.70 € | 1 | 3 Days | Infrared-emitting diode | Up to 1000 | - | 5 - 1000 | Other | - | Connector M12 | Plastic | Manual adjustment | Infrared light | false | 1000 | 45 | - | - | 850 | 23 | 18000 | - | - | Other |