Photoelectric Sensors [E3FA/B_-F2] (E3FA-LP21-F2)

Photoelectric Sensors [E3FA/B_-F2] E3FA-LP21-F2

Product Details:

Manufacturer part number: E3FA-LP21-F2

Brand: OMRON

Price: 101.80

Delivery time: 3 Days


Technical Data:

Light Source: [Red] Red light emitting diode

Detection distance [classification]: Up to 100 mm

Opening Angle: - °

Detection Distance details: 0 - 100 mm

Material of Cable Sheath: Polyvinyl chloride (PVC)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E3FA-LP21-F2

Part Number
E3FA-LP21-F2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Housing Material Setting Procedure Type of Light With Reflector Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA)

101.80 €

1 3 Days [Red] Red light emitting diodeUp to 100-0 - 100Polyvinyl chloride (PVC)-Connector M12PlasticOtherPolarity free red lightfalse10045-10062424100Background fade-out0 - 100-

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Ambient Operating Temperature(°C) −25::55 Ambient Operating Humidity(%) 35::85
Protective Structure IP67 Power Supply Voltage(V) VDC 10–30 Operating Mode Light ON / dark ON switchable
Timer false Response time (standard mode)(ms) 0.5 Laser class None
Material of Optical Surface Plastic Operation Agent-Safety Class Safety class 3 Type of Switching Output PNP
Type of Switch Function Programmable/configurable Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false
Pre Failure Notice false Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 1
Max. Output Current(mA) 100 Diameter Sensor(mm) 18 Switching Frequency(Hz) 2000
Type of Interface for Safety Communication Other Explosion Safety Category for Dust None Explosion Safety Category for Gas None
With Communication Interface CANOpen false With Communication Interface INTERBUS false With Communication Interface AS-Interface false
With Communication Interface PROFIBUS false With Communication Interface SSI false With Restart Blockage false
With Communication Interface RS-232 false Analogue Output 0 mA ... 20 mA false With Communication Interface RS-485 false
With Other Analogue Output false With Communication Interface Ethernet false With Communication Interface RS-422 false
Suitable for Safety Functions false With Communication Interface Analogue false With Monitoring Function Downstream Switching Devices false
With Communication Interface Devicenet false Analogue Output 4 mA ... 20 mA false With Communication Interface SSD false
Analogue Output 0 V ... 10 V false Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0
Type of Safety According To IEC 61496-1 1

This page is Photoelectric Sensors [E3FA/B_-F2], part number E3FA-LP21-F2.
You can find the detail information about specifications and dimensions on part number E3FA-LP21-F2.

Variation of this product

Part Number
E3FA-DP16-F2 2M
E3FA-DP24-F2
E3FA-DP25-F2
E3FA-LP22-F2
E3FA-RP11-F2 2M
E3FA-RP21-F2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Light Source Detection distance [classification]
(mm)
Opening Angle
(°)
Detection Distance details
(mm)
Material of Cable Sheath Scope of Delivery of the One-Way System Type of Electric Connection Housing Material Setting Procedure Type of Light With Reflector Max. Switching Distance
(mm)
Length of Sensor
(mm)
Min. Reflector Distance
(mm)
Rated Switching Distance
(mm)
Wavelength of the Sensor
(nm)
AWG-Number Light Dot
(mm²)
Triangulation Adjustment Range
(mm)
Degree of Protection (NEMA)

97.20 €

1 3 Days Infrared-emitting diodeUp to 1000-5 - 1000Polyvinyl chloride (PVC)-CablePlasticManual adjustmentInfrared light-100041--8502618000---

86.75 €

1 3 Days Infrared-emitting diodeUp to 100-5 - 100Other-Connector M12PlasticManual adjustmentInfrared lightfalse10045--850231800--Other

91.15 €

1 3 Days Infrared-emitting diodeUp to 300-5 - 300Other-Connector M12PlasticManual adjustmentInfrared lightfalse30045--850232000--Other

101.80 €

1 3 Days [Red] Red light emitting diodeUp to 200-0 - 200Polyvinyl chloride (PVC)-Connector M12PlasticOtherPolarity free red lightfalse20045-20062424150Background fade-out0 - 200-

88.15 €

1 3 Days [Red] Red light emitting diodeUp to 4000-4000--CablePlasticManual adjustmentPolarized red lightfalse4000411004000624-----

86.75 €

1 3 Days [Red] Red light emitting diodeUp to 4000-4000--Connector M12PlasticManual adjustmentPolarized red lightfalse4000451004000624----Other

Tech Support