Picking Sensor [F3W-D]

Picking Sensor [F3W-D]
Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts.
• Mounts to a parts rack and uses indicators to show parts picking procedures. Functions as a mistake-proofing Sensor.
• Use either the built-in LED indicators or external picking indicators.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3W-D052D 1M

Part Number
F3W-D052D 1M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,179.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Photoelectric Sensor Ambient Operating Temperature(°C) -10::55 Response time (standard mode)(ms) 10
Scope of Delivery of the One-Way System Transmitter and receiver Type of Electric Connection Cable with connector Operation Agent-Safety Class Safety class 3
Pre Failure Notice false Number of Contact Energized Outputs With Signalling Function 1 Number of Semiconductor Outputs With Signalling Function 0
Transmission Range of the Safety Field(m) 3 Switching Voltage of OSSD at State "High" 24 Wavelength of the Sensor(nm) 880
Type of Switching Output of the OSSD NPN Model Transmitter and receiver separated With Muting Function true
Condition Analysis System false Override Possible false With Beam Coding false
Cascadable true Beam Spacing(mm) 100 Length(mm) 30
Detection Capability for Test Bodies(mm) 1000 Number of Beams 0 Height(mm) 140
Width(mm) 30 Voltage Type DC Type of Interface for Safety Communication Other
Explosion Safety Category for Dust None Explosion Safety Category for Gas None With Restart Blockage false
With Monitoring Function Downstream Switching Devices false Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

This page is Picking Sensor [F3W-D], part number F3W-D052D 1M.
You can find the detail information about specifications and dimensions on part number F3W-D052D 1M.

Tech Support