Smart Fiber Amplifier Units [E3NX-MA]

Smart Fiber Amplifier Units [E3NX-MA]
2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels
• The new 2 channel fiber amplifier unit has two-unit functions in the dimensions of the general one-unit, contributing to downsizing your equipment and control panels.
• Performance with highly stable detection and even two channels. From transparent objects to low-reflective workpieces.
• Easy to set the light intensity and threshold automatically.
• Wire-saving Connector models that reduce wiring work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E3NX-MA8
E3NX-MA11 2M
E3NX-MA41 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of Electric Connection Type of Switching Output Length Amplifier
(mm)

422.80 €

1 3 Days Cable with connectorPNP75.3

431.20 €

1 3 Days CableNPN71.8

431.20 €

1 3 Days CablePNP71.8

Loading...

  1. 1

Basic information

Type Smart Fiber Sensor (Amplifier) Ambient Operating Temperature(°C) -25::55 Protective Structure IP50
Power Supply Voltage(V) VDC 10–30 Timer true Laser class Other
Material of Cable Sheath Polyvinyl chloride (PVC) Operation Agent-Safety Class Safety class 3 Housing Material Plastic
Setting Procedure Other Type of Switch Function Programmable/configurable Type of Light Polarized red light
Construction Type Housing Cuboid Analogue Output -10 V ... +10 V false Number of Contact Energized Outputs With Signalling Function 2
Number of Semiconductor Outputs With Signalling Function 0 Max. Output Current(mA) 100 Switching Frequency(Hz) 5000
AWG-Number 24 Material Fibre Optics Core Plastic No-Load Current(mA) 0.1
Indication Digital Width Amplifier(mm) 10 Height Amplifier(mm) 33.5
Voltage Type DC Analogue Output 0 mA ... 20 mA false Analogue Output 4 mA ... 20 mA false
Analogue Output 0 V ... 10 V false With Blanking Function false

Tech Support