Special Application Fiber Sensor Heads [E32]

Special Application Fiber Sensor Heads [E32]
For a wide range of special applications, the task optimised fiber heads provide best fitting sensing performance and adaption to environmental requirements.
• Detection of special objects (liquids, transparent foils, etc.)
• Fiber heads ideal for colour mark detection
• Fiber heads optimised for special tasks (wafer mapping, hot reflective surface detection, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-ET34 2M

Part Number
E32-ET34 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.80 €

1 3 Days

Loading...

  1. 1

Basic information

Type Fiber Sensor Detection Method Through Beam Type Detection distance [classification](mm) Up to 200
Ambient Operating Temperature(°C) −20::60 Timer false Laser class Other
Material of Cable Sheath Other Type of Electric Connection Other Operation Agent-Safety Class Safety class 0
Housing Material Other Type of Switching Output Other Setting Procedure Other
Type of Switch Function Programmable/configurable Type of Light Polarity free red light Construction Type Housing Cylinder plain
Analogue Output -10 V ... +10 V false Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 0
Diameter Sensor(mm) 6 Material Fibre Optics Core Plastic Indication Other
Degree of Protection (IP) Other Voltage Type Other Analogue Output 0 mA ... 20 mA false
Analogue Output 4 mA ... 20 mA false Analogue Output 0 V ... 10 V false With Blanking Function false

This page is Special Application Fiber Sensor Heads [E32], part number E32-ET34 2M.
You can find the detail information about specifications and dimensions on part number E32-ET34 2M.

Tech Support