Square Shape Fiber Sensor Heads [E32]

Square Shape Fiber Sensor Heads [E32]
The fiber heads in square shaped housing provide fast and easy installation on flat surfaces.
• Models with sensing direction in X, Y or Z axis
• 3 or 4mm thick housings for minimal height requirement
• Standard or high-flex fibers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E32-ET15ZR-1 2M
E32-ETS14R 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient Operating Temperature
(°C)
Housing Material Nominal Operating Distance
(mm)
Degree of Protection (IP)

287.60 €

1 3 Days −40~70Stainless steel-Other

219.80 €

1 3 Days −20~60Aluminium1800IP67

Loading...

  1. 1

Basic information

Type Fiber Sensor Timer false Laser class Other
Material of Cable Sheath Other Type of Electric Connection Other Operation Agent-Safety Class Safety class 0
Type of Switching Output Other Setting Procedure Other Type of Switch Function Programmable/configurable
Type of Light Polarity free red light Construction Type Housing Cuboid Analogue Output -10 V ... +10 V false
Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 0 Material Fibre Optics Core Plastic
Indication Other Voltage Type Other Analogue Output 0 mA ... 20 mA false
Analogue Output 4 mA ... 20 mA false Analogue Output 0 V ... 10 V false With Blanking Function false

Tech Support