Standard Cylindrical Fiber Sensor Heads [E32] (E32-DC1000)

Standard Cylindrical Fiber Sensor Heads [E32] E32-DC1000

Product Details:

Manufacturer part number: E32-DC1000

Brand: OMRON

Price: 137.20

Delivery time: 3 Days


Technical Data:

Ambient Operating Temperature: −40~70 °C

Construction Type Housing: Cylinder, screw-thread

Diameter Sensor: 6 mm

Nominal Operating Distance: 900 mm

Degree of Protection (IP): IP67


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-DC1000

Part Number
E32-DC1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient Operating Temperature
(°C)
Construction Type Housing Diameter Sensor
(mm)
Nominal Operating Distance
(mm)
Degree of Protection (IP)

137.20 €

1 3 Days −40~70Cylinder, screw-thread6900IP67

Loading...

  1. 1

Basic information

Type Fiber Sensor Timer false Laser class Other
Material of Cable Sheath Other Type of Electric Connection Other Operation Agent-Safety Class Safety class 0
Housing Material Brass Type of Switching Output Other Setting Procedure Other
Type of Switch Function Programmable/configurable Type of Light Polarity free red light Analogue Output -10 V ... +10 V false
Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 0 Material Fibre Optics Core Plastic
Indication Other Voltage Type Other Analogue Output 0 mA ... 20 mA false
Analogue Output 4 mA ... 20 mA false Analogue Output 0 V ... 10 V false With Blanking Function false

This page is Standard Cylindrical Fiber Sensor Heads [E32], part number E32-DC1000.
You can find the detail information about specifications and dimensions on part number E32-DC1000.

Variation of this product

Part Number
E32-ETC220 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient Operating Temperature
(°C)
Construction Type Housing Diameter Sensor
(mm)
Nominal Operating Distance
(mm)
Degree of Protection (IP)

91.10 €

1 3 Days −25~60Cylinder plain42300Other

Tech Support