Mounting Brackets for E3AS-F/L Series Sensors (E39-L202)

Mounting Brackets for E3AS-F/L Series Sensors E39-L202

Product Details:

Manufacturer part number: E39-L202

Brand: OMRON

Price: 16.90

Delivery time: 3 Days


Technical Data:

Maximum Size Width: 26.7 mm

Maximum Size Height: 76 mm

Maximum Size Depth: 16.7 mm

Cable Connection Method: M12 Pre-wired Smartclick Connector / Pre-wired


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-L202

Part Number
E39-L202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Size Width
(mm)
Maximum Size Height
(mm)
Maximum Size Depth
(mm)
Cable Connection Method

16.90 €

1 3 Days 26.77616.7M12 Pre-wired Smartclick Connector / Pre-wired

Loading...

  1. 1

Basic information

Applicable Sensors E3AS-F/L model Material SUS304 Type of accessory Mounting bracket

This page is Mounting Brackets for E3AS-F/L Series Sensors, part number E39-L202.
You can find the detail information about specifications and dimensions on part number E39-L202.

Variation of this product

Part Number
E39-L201
E39-L203
E39-L204
E39-L211
E39-L212
E39-L214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Size Width
(mm)
Maximum Size Height
(mm)
Maximum Size Depth
(mm)
Cable Connection Method

11.28 €

1 3 Days 314827M12 Pre-wired Smartclick Connector / Pre-wired

11.28 €

1 3 Days 444222M8 Connector / M12 Pre-wired Smartclick Connector / Pre-wired

22.95 €

1 3 Days 5550.228.5M12 Pre-wired Smartclick Connector / Pre-wired

11.47 €

20 3 Days 3169.727M8 Connector

17.17 €

28 3 Days 26.797.619.6M8 Connector

25.73 €

20 3 Days 5572.628.5M8 Connector

Tech Support