Smart Sensor, Laser Sensor with Built-in Amplifier [ZX1] (ZX1-LD50A81 5M)

Smart Sensor, Laser Sensor with Built-in Amplifier [ZX1] ZX1-LD50A81 5M

Product Details:

Manufacturer part number: ZX1-LD50A81 5M

Brand: OMRON

Price: 1,381.33

Delivery time: 3 Days


Technical Data:

Connection Method: Cable

Laser class: Class 2

Width Sensor: 24.1 mm

Height of Sensor: 52.5 mm

Length of Sensor: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZX1-LD50A81 5M

Part Number
ZX1-LD50A81 5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Method Laser class Width Sensor
(mm)
Height of Sensor
(mm)
Length of Sensor
(mm)
Measuring Range Length
(mm)
Type of Switching Output Light Dot
(mm²)
Relative Linearity Deflection
(%)
Relative Repeat Accuracy
(%)
Geometrical Resolution
(mm)

1,381.33 €

1 3 Days CableClass 224.152.54940 - 60PNP0.020.30.0040.002

Loading...

  1. 1

Basic information

Ambient Operating temperature(°C) -10 - 55 Housing Material Plastic Voltage Type DC
Supply Voltage(V) 10 - 30 Max. Output Current(mA) 100 Type of Analogy Output 4 mA ... 20 mA
Type of Switch Function Programmable/configurable Sensing Mode Light switching Scanning Principle Reflection system
Measuring Principle for Optical Distance Measurement Triangulation Type of Light Laser diode, red light Switching Frequency(Hz) 500
Signalling Interval(Hz) 500 Setting Procedure Teach-In Material of Cable Sheath Polyvinyl chloride (PVC)
Material of Optical Surface Glass AWG-Number 26 Standard for Interfaces Analogue
Construction Type Housing Cuboid Degree of Protection (NEMA) Other Degree of Protection (IP) IP67
Pre Failure Notice false With Time Function true Operation Agent-Safety Class Safety class 3
Explosion Safety Category for Dust None Explosion Safety Category for Gas None

This page is Smart Sensor, Laser Sensor with Built-in Amplifier [ZX1], part number ZX1-LD50A81 5M.
You can find the detail information about specifications and dimensions on part number ZX1-LD50A81 5M.

Variation of this product

Part Number
ZX1-LD100A86 0.5M
ZX1-LD300A61L 2M
ZX1-LD300A66 0.5M
ZX1-LD50A86 0.5M
ZX1-LD600A81 10M
ZX1-LD600A81L 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Method Laser class Width Sensor
(mm)
Height of Sensor
(mm)
Length of Sensor
(mm)
Measuring Range Length
(mm)
Type of Switching Output Light Dot
(mm²)
Relative Linearity Deflection
(%)
Relative Repeat Accuracy
(%)
Geometrical Resolution
(mm)

1,517.83 €

1 3 Days Cable with connectorClass 224.152.54965 - 135PNP0.090.30.0070.007

1,125.83 €

1 3 Days CableClass 127.26652150 - 450NPN0.210.50.010.03

1,517.83 €

1 3 Days Cable with connectorClass 227.26652150 - 450NPN0.210.50.010.03

1,517.83 €

1 3 Days Cable with connectorClass 224.152.54940 - 60PNP0.020.30.0040.002

1,478.17 €

1 3 Days CableClass 227.26652200 - 1000PNP0.2510.0130.08

1,325.33 €

1 3 Days CableClass 127.26652200 - 1000PNP0.2510.0130.08

Tech Support