Manufacturer part number: R88D-1SN20F-ECT
Brand: OMRON
Price: 2,644.92 €
Delivery time: 3 Days
Rated operation current Ie: 6.4 - 6.4 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R88D-1SN20F-ECT
Type | Driver Unit | Rated control supply voltage DC(V) | 21.6 - 26.4 | Rated voltage Ue at AC 60 Hz(V) | 323 - 504 |
---|---|---|---|---|---|
Rated voltage Ue at AC 50 Hz(V) | 323 - 504 | Number of electronic outputs | 8 | Number of digital inputs | 8 |
Rated operating frequency(Hz) | 50 - 60 | Degree of protection (NEMA) | Other | Degree of protection (IP) | IP20 |
Type of interface | Other | Type of electrical connection for auxiliary- and control current circuit | Other | Type of connection system | Other |
Current detection module | false | Input for earth fault detection | false | Input for analogue temperature sensor | false |
Input for thermistor connection | false | Voltage detection module | false | Number of analogue outputs | 0 |
Number of outputs, with contact | 0 | Number of analogue inputs | 0 | Switching function | Bistable |
This page is 1S Servo Drive, part number R88D-1SN20F-ECT.
You can find the detail information about specifications and dimensions on part number R88D-1SN20F-ECT.
Part Number |
---|
R88D-1SN10F-ECT |
R88D-1SN150F-ECT |
R88D-1SN15F-ECT |
R88D-1SN30F-ECT |
R88D-1SN55F-ECT |
R88D-1SN75F-ECT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated operation current Ie (A) |
---|---|---|---|---|---|
2,100.92 € | 1 | 3 Days | 3.1 - 3.1 | ||
12,459.58 € | 1 | 3 Days | 40 - 40 | ||
2,171.75 € | 1 | 3 Days | 4.3 - 4.3 | ||
2,877.25 € | 1 | 3 Days | 8.4 - 8.4 | ||
4,395.92 € | 1 | 3 Days | 16 - 16 | ||
7,812.92 € | 1 | 3 Days | 23 - 23 |