1S Servo Drive with Motion Safety (Part Numbers)

1S Servo Drive with Motion Safety
Higher Productivity and Safer Environment
Ratings: 230 VAC from 200 W to 1.5 kW, 400 VAC from 1 kW to 3 kW• Integrated Safety over EtherCAT (FSoE)• All safety functions conform to maximum safety performance level PLe (SIL-3)• Safety functions over Network (STO, SS1, SS2, SOS, SLS, SLP, SDI, SBC)• Safety functions Hardwired (STO)• Fast and secure screw-less push-in in all connectors• Pluggable connectors for easy pre-wiring and system maintenance• One cable connection to the motor• Part of Sysmac family, fully integrated in Sysmac Studio

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R88D-1SAN02H-ECT
R88D-1SAN04H-ECT
R88D-1SAN08H-ECT
R88D-1SAN10F-ECT
R88D-1SAN15F-ECT
R88D-1SAN15H-ECT
R88D-1SAN20F-ECT
R88D-1SAN30F-ECT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable models Number of digital inputs Number of outputs, with contact

2,178.83 €

1 3 Days R88M-1AM20030T130

2,324.75 €

1 3 Days R88M-1AM40030T-0

2,387.08 €

1 3 Days R88M-1AM75030T13-

2,558.50 €

1 3 Days R88M-1AL1K030C / R88M-1AL75030C130

2,649.17 €

1 3 Days R88M-1AM1K515C / R88M-1AL1K530C130

3,459.50 €

1 3 Days R88M-1AL1K030T / R88M-1AM1K515T / R88M-1AL1K530T130

3,225.75 €

1 3 Days R88M-1AL2K030C130

3,511.92 €

1 3 Days R88M-1AM3K015C / R88M-1AL3K030C130

Loading...

  1. 1

Basic information

Type Driver Unit Rated control supply voltage DC(V) 21.6 - 26.4 Rated voltage Ue at AC 60 Hz(V) 170 - 252
Rated voltage Ue at AC 50 Hz(V) 170 - 252 Number of electronic outputs 7 Rated operating frequency(Hz) 50 - 60
Degree of protection (NEMA) Other Degree of protection (IP) IP20 Type of interface Other
Type of electrical connection for auxiliary- and control current circuit Other Type of connection system Other Current detection module false
Input for earth fault detection false Input for analogue temperature sensor false Input for thermistor connection false
Voltage detection module false Number of analogue outputs 0 Number of analogue inputs 0
Switching function Bistable
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Tech Support