Manufacturer part number: R88A-SC10CA
Brand: OMRON
Price: 89.12 €
Delivery time: 3 Days
Applicable models: 400 V, 5.5 kW to 15 kW 1S power cable models
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R88A-SC10CA
Type | Peripheral Devices | Accessory | Cable shield clamp |
---|
This page is 1S Series Servo, Cable Shield Clamps, part number R88A-SC10CA.
You can find the detail information about specifications and dimensions on part number R88A-SC10CA.
Part Number |
---|
R88A-SC011S-E |
R88A-SC021S-E |
R88A-SC10CA-PE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable models |
---|---|---|---|---|---|
18.85 € | 1 | 3 Days | 230 V, 100 W to 750 W 1S power cable models | ||
21.02 € | 1 | 3 Days | 230 V, 1.5 kW and 400 V, 600 W to 3 kW 1S power cable models | ||
104.55 € | 1 | 3 Days | 400 V, 5.5 kW to 15 kW 1S power cable models |