1S Servo Motor with Motion Safety (R88M-1AL1K530T-S2)

1S Servo Motor with Motion Safety R88M-1AL1K530T-S2

Product Details:

Manufacturer part number: R88M-1AL1K530T-S2

Brand: OMRON

Price: 3,628.08

Delivery time: 3 Days


Technical Data:

Rated voltage: 230 V

Rated current: 8.8 A

Nominal torque: 4.77 Nm

Rated performance at rated frequency: 1.5 kW

Rated rotational speed at rated frequency: 3000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R88M-1AL1K530T-S2

Part Number
R88M-1AL1K530T-S2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Rated current
(A)
Nominal torque
(Nm)
Rated performance at rated frequency
(kW)
Rated rotational speed at rated frequency
(1/min)
Frame size according to IEC
(mm)

3,628.08 €

1 3 Days 2308.84.771.53000100

Loading...

  1. 1

Basic information

Type Motor Voltage type AC Number of phases 3
Rated operating frequency(Hz) 50 - 60 Operating temperature(°C) 0 - 40 Degree of protection (IP) IP67
Motor efficiency class Other Bearing Other Model Other
Vacuum pressure impregnation (VPI) None With positive temperature coefficient resistor (PTC) false With resistance temperature detector (RTD) false
With anti-condensation false Suitable for frequency control false Overload capability false
Intrinsic safety (IS) None Insulation class according to IEC F Cooling method Air
Shaft end type Parallel key Construction type IM 3001 (B5)

This page is 1S Servo Motor with Motion Safety, part number R88M-1AL1K530T-S2.
You can find the detail information about specifications and dimensions on part number R88M-1AL1K530T-S2.

Variation of this product

Part Number
R88M-1AL1K030T-S2
R88M-1AL1K530C-BS2
R88M-1AL1K530C-S2
R88M-1AL2K030C-BS2
R88M-1AL2K030C-S2
R88M-1AL3K030C-BS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Rated current
(A)
Nominal torque
(Nm)
Rated performance at rated frequency
(kW)
Rated rotational speed at rated frequency
(1/min)
Frame size according to IEC
(mm)

3,082.67 €

1 3 Days 2305.23.1813000100

4,618.33 €

1 3 Days 4004.54.771.53000100

3,809.42 €

1 3 Days 4004.54.771.53000100

5,268.58 €

1 3 Days 4006.36.3723000100

4,486.58 €

1 3 Days 4006.36.3723000100

6,203.58 €

1 3 Days 4008.79.5533000130

Tech Support