Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2A-M18KS08-M5-B1
Part Number
|
---|
E2A-M18KS08-M5-B1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Type of Electric Connection | Coating Housing | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Performance Level According to EN ISO 13849-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.65 € | 1 | 3 Days | 8 | 50.1 to 60 | 53 | Connector M8 | Nickel-plated | 18 | 500 | 12 - 24 | None |
Loading...
Voltage Type | DC | Degree of Protection (NEMA) | Other | Mechanical Mounting Condition for Sensor | Concise |
---|---|---|---|---|---|
Type of Interface | None | Type of Actuation | Metallic Target | Type of Switching Output | PNP |
Type of Switch Function | Normally open contact | Construction Type Housing | Cylinder, screw-thread | Cascadable | true |
Number of Semiconductor Outputs With Signalling Function | 1 | Housing Material | Metal | SIL According to IEC 61508 | None |
Type of Interface for Safety Communication | None | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Compression-Resistant | false | Suitable for Safety Functions | false | With Monitoring Function Downstream Switching Devices | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
This page is Cylindrical Proximity Sensor [E2A], part number E2A-M18KS08-M5-B1.
You can find the detail information about specifications and dimensions on part number E2A-M18KS08-M5-B1.
Configure
Basic Attributes
Detection Distance L1(mm)
Head size Depth (range)(mm)
Head size Depth(mm)
Type of Electric Connection
Coating Housing
Diameter Sensor(mm)
Switching Frequency(Hz)
Rated Control Supply Voltage DC(V)
Performance Level According to EN ISO 13849-1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E2A-M12KS04-M1-B1-20 |
E2A-M12LN05-M1-B1-TP |
E2A-M12LN05-WP-B1-TP 5M |
E2A-M12LS04-M1-B1-20 |
E2A-M18KS08-M1-B1-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detection Distance L1 (mm) | Head size Depth (range) (mm) | Head size Depth (mm) | Type of Electric Connection | Coating Housing | Diameter Sensor (mm) | Switching Frequency (Hz) | Rated Control Supply Voltage DC (V) | Performance Level According to EN ISO 13849-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.29 € | 1 | 3 Days | 4 | 40.1 to 50 | 48 | Connector M12 | Nickel-plated | 12 | 1000 | 12 - 24 | None | ||
71.05 € | 1 | 3 Days | 5 | 70.1~ | 70 | Connector M12 | Other | 12 | 800 | 12 - 32 | Level a | ||
73.95 € | 1 | 3 Days | 5 | 50.1 to 60 | 59 | Cable | Nickel-plated | 12 | 800 | 12 - 24 | Level a | ||
580.29 € | 1 | 3 Days | 4 | 70.1~ | 70 | Connector M12 | Nickel-plated | 12 | 1000 | 12 - 24 | None | ||
696.43 € | 1 | 3 Days | 8 | - | - | Connector M12 | Nickel-plated | 18 | 500 | 12 - 24 | None |