Long Distance Square Inductive Proximity Sensor [E2Q5] (Part Numbers)

Long Distance Square Inductive Proximity Sensor [E2Q5]
Long distance inductive proximity sensor in plastic housing
The long sensing distance and simple installation on flat surfaces make the E2Q5 ideal for the detection of large metal objects for example in automotive assembly lines.
• M12 Plug-in connection
• Integrated short circuit and reverse polarity protection
• Active face position: Y-axis 15°, X-axis 90° increments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2Q5-N20E1-M1
E2Q5-N20F1-M1
E2Q5-N20F3-M1
E2Q5-N40ME1-M1
E2Q5-N40ME3-M1
E2Q5-N40MF1-M1
E2Q5-N40MF3-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Mechanical Mounting Condition for Sensor Type of Switching Output Type of Switch Function Number of Semiconductor Outputs With Signalling Function Performance Level According to EN ISO 13849-1

76.90 €

1 3 Days 20ConciseNPNNormally open contact1None

76.90 €

1 3 Days 20ConcisePNPNormally open contact1None

85.70 €

1 3 Days 20ConcisePNPAnticoincidence2None

79.40 €

1 3 Days 40Not flatNPNNormally open contact1None

89.00 €

1 3 Days 40Not flatNPNAnticoincidence2Level a

79.40 €

1 3 Days 40Not flatPNPNormally open contact1None

89.00 €

1 3 Days 40Not flatPNPAnticoincidence2None

Loading...

  1. 1

Basic information

Head size Depth (range)(mm) 30.1 to 40 Head size Depth(mm) 40 The size and width of detection head (range)(mm) 10.1 to 15
The size and width of detection head(mm) 40 The size and height of detection head (range)(mm) 40.1~ The size and height of detection head(mm) 67
Voltage Type DC Degree of Protection (NEMA) Other Type of Electric Connection Connector M12
Coating Housing Other Type of Interface None Type of Actuation Metallic Target
Construction Type Housing Special construction Cascadable false Switching Frequency(Hz) 150
Rated Control Supply Voltage DC(V) 10 - 30 Housing Material Plastic SIL According to IEC 61508 None
Type of Interface for Safety Communication None Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Compression-Resistant false Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Tech Support