Small-diameter Proximity Sensor [E2E]

Small-diameter Proximity Sensor [E2E]
Ultra small size, but surprisingly easy installation!
• With the addition of M4, 5.4-dia., 6.5-dia. size, unshielded, pre-wired connector model, and connector model, a total of 108 model variations are available.
• High-speed response frequency stably detects moving objects: 5 kHz max.
• Four indicator lamps for easier indicator positioning.
• Special mounting brackets reduce time and efforts for installation.
• Protective Stainless-steel Spiral Tube against wire breakage is available (M4, M5 only).
• Models also available with standard cables that are 5 m long or with robot (bending-resistant) cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2E-C03SR8-CJ-B1 0.3M
E2E-C06N04-MC-B1
E2E-S04N02-CJ-B1 0.3M
E2E-S05N03-CJ-B1 0.3M
E2E-S05N03-MC-B1
E2E-S05S12-MC-B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Mechanical Mounting Condition for Sensor Coating Housing Type of Switch Function Construction Type Housing Cascadable Diameter Sensor
(mm)
Switching Frequency
(Hz)
Rated Control Supply Voltage DC
(V)
Interference Resistance To Magnetic Fields Performance Level According to EN ISO 13849-1

103.40 €

1 3 Days 0.820.1 to 3027.1ConciseOtherNormally open contactCylinder plaintrue3500012 - 24-Level a

95.65 €

1 3 Days 440.1 to 5043.4ConciseOtherNormally open contactCylinder plaintrue6.5400012 - 24-Level a

151.20 €

1 3 Days 230.1 to 4033Not flatOtherNormally open contactCylinder, screw-threadtrue4300012 - 24-None

87.90 €

1 3 Days 330.1 to 4031ConciseOtherNormally open contactCylinder plaintrue5200012 - 24-Level a

103.40 €

1 3 Days 340.1 to 5046Not flatNickel-platedNormally open contactCylinder, screw-threadfalse5200010 - 30Immune against magnetic DC-fieldNone

63.25 €

1 3 Days 1.240.1 to 5040.1ConciseOtherBreaker contactCylinder plaintrue5400012 - 24-Level a

Loading...

  1. 1

Basic information

Voltage Type DC Degree of Protection (NEMA) Other Type of Electric Connection Connector M8
Type of Interface None Type of Actuation Metallic Target Type of Switching Output PNP
Number of Semiconductor Outputs With Signalling Function 1 Housing Material Metal SIL According to IEC 61508 None
Type of Interface for Safety Communication None Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Compression-Resistant false Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Tech Support